Knowledge Search
Download document () of 20
Backup Power (UPS)

Eaton 5PX G2 UPS

Introducing the latest addition to Eaton's 5 series UPS line, the Eaton 5PX G2 rackmount and tower UPS provides the maximum power possible at each power rating. The 5PX G2 UPS has power ratings ranging from 1 to 3 kVA, with low and high voltage options and offers up to four optional external battery modules for extra runtime. With select 2 and 3 kVA models, the 5PX G2 UPS offers a reduced depth that conserves space for high density wallmount rack installations.

Applications include: Enterprise and distributed IT, telecom, retail, banks, IDF, small business, long runtime needs. 

Connected equipment may include: Servers (including VoIP), storage, networking equipment, switches (including PoE) and other IT equipment. 

Power ratings
1000 - 3000 VA
Voltage
120V, 208-230V
FORM FACTOR
Rack/tower

Secure, connected power protection designed for distributed IT

5PX G2 UPS features include:

Deployment simplified: The 5PX G2 UPS offers mass UPS firmware upgrades without dropping the load and provides an easy startup configuration wizard simplifying your UPS setup process.

Runtime: Increased standard runtime by at least 25% on 1.5 and 2 kVA models compared to the original 5PX UPS

Stay connected, securely: Reduce risk of intrusion with the optional Gigabit Network Card (NETWORK-M3), which is the first UPS connectivity device to meet both UL and IEC cybersecurity standards

Enhanced surge protection: The 5PX G2 provides enhanced surge protection keeping your branch offices and IT closets equipment safe

Quieter operation: The 5PX G2 utilizes less fans and the internal fans have the capability to completely turn off at less than 30% load when the unit is fully charged for improved energy efficiency and reduced noise pollution

Take a look at Eaton 5PX G2 UPS

Remote management: notification and alerts for power events

3-year warranty

Comprehensive coverage and support for your UPS and batteries

Questions about the 5PXG2 UPS?

Specifications
Highlight differences
Show only differences
Hide blank features

Want to learn more about the 5 series UPSs?

Download Links
X
Download Close