The Eaton 5PX UPS has reached end-of-life status. Eaton will, of course, continue to provide services and replacement parts for the 5PX UPS. If you're looking for a replacement UPS, the Eaton 5PX G2 UPS is the replacement offering.
The Eaton 5PX UPS has reached end-of-life status
The 5PX UPS is no longer produced. Offered as a form, fit and function replacement is the Eaton 5PX G2 UPS.
The 5PX G2 rackmount and tower UPS provides the maximum power possible at each power rating. The 5PX G2 UPS has power ratings ranging from 1 to 3 kVA, with low and high voltage options and offers up to four optional external battery modules for extra runtime. With select 2 and 3 kVA models, the 5PX G2 UPS offers a reduced depth that conserves space for high density wallmount rack installations.
EOL Catalog Number | Description | Replacement Catalog Number | Description |
5PX1000RT | 1000VA/1000W | 5PX1000RTG2 | 1000VA/1000W |
5PX1500IRT | 1500VA/1350W | 5PX1500HRTG2 | 1500VA/1500W |
5PX1500RT | 1440VA/1440W | 5PX1500RTG2 | 1440VA/1440W |
5PX1500RTN | 1440VA/1440W | 5PX1500RTNG2 | 1440VA/1440W |
5PX2200IRT | 2200VA/1980W, 48V | 5PX2000HRTG2 | 2000VA/2000W, 72V |
5PX2200RT | 1950VA/1920W, 48V | 5PX2000RTG2 | 1950VA/1950W, 72V |
5PX2200RTN | 1950VA/1920W, 48V | 5PX2000RTNG2 | 1950VA/1950W |
5PX3000IRT2U | 3000VA/2700W | 5PX3000HRTG2 | 3000VA/3000W |
5PX3000IRTN | 3000VA/2700W | 5PX3000HRTNG2 | 3000VA/3000W |
5PX3000RT2U | 3000VA/2700W | 5PX3000RT2UG2 | 3000VA/3000W |
5PX3000RT3U | 3000VA/2700W | 5PX3000RT3UNG2 | 3000VA/3000W |
5PX3000RTN | 3000VA/2700W | 5PX3000RTNG2 | 3000VA/3000W |
5PXEBM48RT | All 1000, 1500 & 2200 models |
5PXEBM48RTG2 | All 1000 and 1500 models |
5PXEBM72RT2U | All 3000 2U models | 5PXEBM72RTG2 | All 2000 and 3000 models |
5PXEBM72RT3U | All 3000 3U models | 5PXEBM72RT3UAG2 | All 2000 3U and 3000 3U models |
5PX UPS | 5PX G2 UPS | 5PX G2 advantages | |
Power rating | 1 to 3 kVA | 1 to 3 kVA | |
Voltage | 120, 208/230V | 120, 208/230V | |
Form factor | Rackmount and tower | Rackmount and tower | 5PX G2 2 to 3 kVA are short depth models allowing for high density wallmount rack options |
Number of EBMs | up to 4 | up to 4 | Increased runtime by at least 25% more on 1.5 and 2 kVA models |
Tri-color LED status bar | No | Yes | LED status bar provides quick and clear visual diagnostics in all environments |
Communications port | RS232 RJ45/USB/Dry contact, mini-slot for communication cards, 3Pin EPO/ROO | RS232 DB9/USB/Drycontact, mini-slot for communication cards, 4Pin RPO/ROO, 3Pin user configurabel Relay dry out | More standard monitoring and management options |
Cybersecure | Yes | Yes | Compatible with latest Eaton cybersecure network card: Gigabit Network Card UL 2900-1 |
Efficiency at full load | up to 96% | up to 98% | DOE and EnergyStar 2.0 compliant |
Automatic battery disconnection detection | No | Yes | Automatically detects battery disconnection within 3 to 5 minutes |
Surge C62.41 | No | Yes | Enhanced surge protection for 120 V models meeting IEC C62.41 |
Online Firmware upgrade | No | Yes | 5PX G2 supports remote UPS firmware upgrades without dropping the load (USB/Serial still supported) |
Bezel | Three-piece front bezel | One-piece bezel for quick removal | Easier to replace batteries with simplified bezel design |