Knowledge Search
Download document () of 20
Backup Power (UPS)

Eaton 9PXM UPS

The Eaton 9PXM UPS is a scalable, modular UPS that combines the highest levels of reliability and the lowest total cost of ownership. Eaton’s 9PXM enables you to build a mission critical power solution specific to your needs. Its patented design allows you to add capacity or redundancy, and increase runtime as your power needs change. The plug-and-play power and battery modules are lightweight and user replaceable so you can add them as needed without a service call or having to put a redundant system in bypass. The 9PXM’s 20kVA N+1 capacity, small footprint and easy rack conversion make it an ideal solution for an array of data center, mission critical, and retail applications. The design offers harmonious compatibility with 4-post or high density racks, PDU’s and network gear for seamless integration into existing IT infrastructure.

Complete your backup power solution by pairing a 9PXM UPS with an Eaton Gigabit Network card–the first in the industry to comply with the UL and IEC cybersecurity standards–and the Eaton Intelligent Power Management (IPM) platform for seamless management of your connected equipment.

Applications include: Front and Back end Retail, Banking, Mission Critical, Call Centers, 911 Centers, Extended Runtime/Remote Installations.

Power rating
4-20 kVA
Voltage
208-240V
Form factor
Rack/tower

How is the 9PXM UPS helping data centers maintain uptime?

Scale up as your business grows

• Power modules provide 4 kVA building blocks
• 8-slot offers 4-16 kVA (N+X) in 14U frame
• 12-slot offers 4-20 kVA (N+X) in 21U frame

Discover the top benefits of the 9PXM UPS in this short video

Eliminate system-level failure

N+X redundancy design provides high reliability and eliminates potential for a single point of failure.

Save time and money

Hot-swappable power and battery modules are lightweight, allowing you to replace modules in normal operation mode without a service call.

Customize the back panel for your output needs

• Configure-to-order design allows for a range of output options
• 2 mini-slots for compatible network cards - such as the Eaton Gigabit Network card - the first in the industry to comply with UL and IEC cybersecurity standards
Specifications
Highlight differences
Show only differences
Hide blank features

Extended battery runtime

Meet individual service level requirements with up to 54 extended battery modules.

Want to learn more about the 9 series UPSs?

Eaton offers startup, warranty and additional services for Eaton 9PXM UPS units

Download Links
X
Download Close

Need product support?

Support from Eaton