Knowledge Search
Download document () of 20
We make what matters work*
Locking devices

Arrow Hart industrial grade color coded locking devices

Eaton’s Arrow Hart color coded locking devices are an industry-first solution that adds six voltage rating color codes consistent with IEC 60309 standards to locking plugs, connectors, inlets, outlets and receptacles  to provide you a quick, clear and easy way to identify your circuit voltage. Available in standard NEMA configurations for 20A and 30A applications, the devices ensure long-lasting, dependable service in the most demanding environments, are built with a contemporary flare and ergonomic design for a comfortable yet secure feel and offer excellent reliability and durability.

CCL Family of colors_POY.jpg

2020 Product of the Year Finalist

Eaton's Arrow Hart color coded locking devices have been named a finalist for Consulting-Specifying Engineer's 2020 Product of the Year in the Electrical Systems & Equipment category. 

NEMA selector tool

Save time and use Eaton's new Arrow Hart NEMA locking device selector tool to quickly find the devices for your application.

Find these products in MasterSpec

Product specifiers - visit MasterSpec today to find guide specifications and more.

Click here to download Eaton's Arrow Hart guide form specification.
color-chart-3000px.jpg

Connect with color

Eaton's color coded locking devices are an industry-first solution that adds six voltage rating color codes to plugs, connectors, inlets, outlets and receptacles. Find your voltage, find your NEMA, find your color.
Arrow Hart color coded locking devices
the industry's most complete line of commercial and industrial locking devices

Core features

  • Color coded locking devices feature six color codes consistent with IEC 60309 standard to identify voltage ratings at a glance
  • Eaton’s signature ergonomic ultra grip design and tri-combo screws make installation quick and easy
  • Double dove tail cord grips for superior cord alignment and clamp force for wire retention
  • Voltage ratings printed on the locking devices are highly visible, even when mated
  • Locking receptacles feature a rugged glass filled nylon body, one piece brass contacts, and back and side wiring terminals for easy and secure wiring 

Eaton's Arrow Hart locking devices

Superior design and performance make Arrow Hart's locking devices the ideal choice for industrial applications. Available in a wide range of NEMA, non-NEMA, and flat cable configurations.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Watch the video

Learn more about Eaton's new color coded locking devices.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy