Download document () of 20
We make what matters work*

PowerXL DM1 micro variable frequency drive

Demand more power in a small footprint

Eaton's PowerXL DM1 micro variable frequency drives are engineered for today’s demanding commercial and Machinery OEM applications. With an industry leading energy efficiency algorithm, high short-circuit current rating and robust design, the DM1 offers customers increased efficiency, safety and reliability, and features that improve integration and ease of use.

Core features of the PowerXL DM1 micro VFDs

  • Ease of use: Easy Startup Wizard, PC Tool software, integrated Bluetooth, four built-in applications, diagnostics, local/remote button.

  • Space-savings: Compact size, NEMA 1 kit option, on-board ethernet and serial based communication and I/O

  • Certifications: UL, CE, cUL, RoHS, C-Tick, TUV

  • Energy optimization: Permanent Magnet Motor Control, Active energy control algorithm, input surge protection, EMI/RFI filter built-in (optional)

  • Reliability: High overload (CT) and low overload (VT) rated, conformal coated boards, brake chopper circuit, 50°C rating (60°C de-rating) 

  • Pro STO and sensorless vector control

Download the application note on permanent magnet synchronous motor control and learn more about this emerging trend in variable frequency drives applications.

Permanent magnet synchronous motor control application paper

UL certified for use with A2L refrigerants

Ensure safety and efficiency in HVAC/R systems with our UL LZGH2/8-certified components.

Enjoy up to 10% more energy savings above a standard VFD

Increase your energy savings by up to 10% above a standard VFD with Active Energy Control®, an energy optimization algorithm that comes standard in the PowerXL DM1.

Become a VFD master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Resources: PowerXL DM1 variable frequency drives

X
Download Close