Knowledge Search
Download document () of 20
Backup Power (UPS)

Eaton Emergency Lighting UPS

Appropriate and effective emergency lighting systems are vital to facilitate occupant egress during an emergency, such as a building fire or other dangerous situation. In addition to prioritizing safety, proper emergency lighting is required by building codes such as NFPA 101, the Life Safety Code. Trust Eaton’s emergency lighting UPSs (10-200 kVA) to keep your occupants safe and your commercial structures up to code. Our emergency lighting UPSs are UL 924 tested and certified, providing the industry’s highest capacity and smallest footprint options for emergency lighting applications.

Emergency lighting and power market

Requires 90 minutes runtime across industries, including:
• Commercial buildings
• Multi-residential buildings
• Healthcare facilities
• Data centers

Certified regulatory compliance

• Includes Eaton 93PM (emergency and auxiliary), 9155, 9355 UPSs
• UL 924 tested and certified to meet NFPA 101 (Life Safety Code) and other building codes
• Reduces regulatory compliance concerns

Ease of deployment with leading efficiency

• Maximizes deployment flexibility by providing innovative thermal management options, optimized battery solutions and full-service access from the front
• Lowers CAPEX through internal modular scalability and internal redundancy
• Conserves floor space with compact footprints

Ease of use

• Provides easier access to detailed status information through LCD touchscreen interface
• Reduces staffing costs through centralized control of regulatory compliance testing
• Increases reliability through 24x7 remote monitoring and reporting capabilities

Warranty and service plans

Eaton's UPS warranty and service options provide the system uptime, convenience and value that is right for you and your business.
Specifications

Product snapshot

Power rating (kW)

9155 UPS: 5.7-10.7

9355-15 UPS: 6.8-13.1

9355-30 UPS: 18-27

93PM UPS: 20-120 (UL 924), 20-200 (UL 924A)

Voltage (VAC)

9155 UPS: 208,240, 277 single phase

9355-15 UPS: 208 three phase

9355-30 UPS: 208, 480 three phase

93PM UPS: 480 three phase

UL 924 market Emergency (and auxiliary for 93PM)
Frequency 50/60 Hz
Configuration Tower
Download Links
X
Download Close