Knowledge Search
Download document () of 20
Medium-voltage switchgear

Power Xpert XGIS compact arc-resistant medium-voltage switchgear

Eaton’s Power Xpert XGIS switchgear is constructed with the majority of the medium-voltage parts fixed-mounted and contained in a laser-welded stainless steel tank suitable for withstanding harsh, corrosive environments. Power Xpert XGIS medium-voltage switchgear delivers an option that is small in size and big in value, with high reliability and enhanced safety to support industrial, oil and gas, data center, utility, mining and infrastructure segments. The enhanced safety, small footprint and virtually maintenance-free design of Eaton’s GIS helps to lower ownership cost and optimize return on investment (ROI).

Voltage
Up to 38 kV
Continuous Current
Up to 2500 A
Interrupt rating
Up to 31.5 kAIC

Core features

  • Front-accessible IP4X rated enclosure
  • No on-site gas filling required
  • Certified to IEC 62271-100, 62271-200
  • Arc resistant classification AFLR (31.5kA for 1 sec)
  • UL Listed

Take a tour of the Power Xpert XGIS switchgear

Watch these videos to learn more about our Power Xpert XGIS compact arc-resistant medium-voltage switchgear

    Small footprint

    For many applications, electrical room space is at a premium. The compact design of the Power Xpert XGIS medium-voltage switchgear fits into tighter spaces and is suitable for retrofitting into existing locations.

    Four reasons to consider gas-insulated switchgear

    Switchgear must be selected based on the equipment’s ratings and capabilities to satisfy application requirements. While the majority of installed medium voltage switchgear is air-insulated, here are four key aspects of gas insulated switchgear (GIS) for consideration:

    By design, construction and operation, gas insulated switchgear increases productivity while reducing risk for your operation. Further, at 27 and 38 kV ratings, gas insulated equipment takes up a lot less space to minimize building costs and maximize footprint for revenue-generating equipment.

    1. Improved dielectric strength
    2. Reduced space requirements
    3. Less complex and time-intensive annual maintenance  
    4. Decreased likelihood of arc events

    Download the details

    Eaton's engineering services team

    Eaton’s engineering services team is dedicated to understanding your business so we can optimize your power system for safety, reliability and efficiency. As one of the largest and most experienced teams in the industry, we offer a comprehensive portfolio of services and solutions tailored for every stage of a power system’s life cycle. Eaton strives to create a zero-incident culture through the implementation of our safety policy including division safety managers and layered risk assessments. Our team has experience with electrical power distribution equipment from all leading manufacturers and stands ready to support you, 24/7, wherever and whenever you need us.
    Specifications

    Ratings

    RATED MAXIMUM VOLTAGE 36/38 kV
    RATED FREQUENCY 50/60 Hz
    CONTINUOUS CURRENT (BREAKER & BUSBAR SYSTEM) 1250 A, 2500 A
    INTERRUPT RATING (BREAKER, BUSBAR SYSTEM, GROUNDING/EARTHING CIRCUIT) Up to 31.5 kA - 3 s rms symmetrical
    RATED PEAK WITHSTAND CURRENT (BUSBAR SYSTEM) 82 kA
    RATED SHORT-CIRCUIT MAKING CURRENT (BREAKER) 82 kA
    BASIC IMPULSE LEVEL (BIL) 36/38 kV - 170 kV peak
    POWER FREQUENCY WITHSTAND VOLTAGE 80 kV
    INTERNAL ARC CLASSIFICATION AFLR - 31.5 kA - 1s
    ALTITUDE
    Up to 4000 m

    Standards

    IEC 62271 - 1, - 100, - 102, - 200
    THIRD-PARTY APPROVAL/RECOGNITION UL, CESI (STL)
    SEISMIC QUALIFICATION IBC and CBC

    Enclosure

    ACCESS
    Front
    INSULATING MEDIUM SF6
    BUS INSULATION Solid Shielded Insulating System
    ENCLOSURE TYPE Indoor, NEMA 1
    EXTERNAL ENCLOSURE DEGREE OF PROTECTION IP2X, IP4X Available
    PRIMARY LIVE PARTS WITHIN AND TANK DEGREE OF PROTECTION IP65
    INDOOR SECTION DIMENSIONS (TYPICAL) 600 mm (23.6") w x 1800 mm (70.9") d x 2700 mm (106.3") h

    Devices

    SWITCHING DEVICE Vacuum circuit breaker
    GROUNDING and ISOLATING DEVICE Three-position disconnect switch, open/closed/ready-to-ground
    DEVICE MOUNTING Fixed

    Mechanism

    RATED OPERATING SEQUENCE 0 – 0.3s – CO – 15s – CO A

    Conditions

    Operating conditions

    • Normal operating conditions, according to IEC 62271-1 for indoor switchgear.

    Ambient air temperature and humidity

    • Less than or equal to 40 °C (104 °F)
    • Less than or equal to 35 °C (95 °F) on average over 24 hours
    • Greater than or equal to -5 °C (23 °F)
    • Relative humidity (for a period over 24 hours) < 95%

    Storage Conditions

    • In order to retain all of the functional units qualities when stored for prolonged periods, we recommend that the equipment is stored in its original packaging, in dry conditions sheltered from the sun and rain at a temperature of between -25 °C and +55 °C

    Download Links
    X
    Download Close

      PDCA - LVA