Knowledge Search
Download document () of 20
Switches and disconnects

Double door safety switches

As the industry’s first compartmentalized fusible safety switch, the new double-door line isolation switch is the latest product in Eaton’s enhanced safety switch device offering. The revolutionary two-door design includes an internal barrier that separates the upper switching compartment from the lower fuse compartment.

Voltage class
240 VAC, 600 VAC
Current ratings
30A-1200A
Features
Internal barrier, viewing window, enhanced visible blade
Origin
Made in America

Core features

  • Minimizes exposure, enhances safety, and maximizes uptime with revolutionary design
  • Provides isolation from incoming line-side cables when accessing fuse compartment
  • Safety interlock prevents doors from being opened when switch is energized
  • Accepts many safety switch accessories, including auxiliary contacts, control pole, and neutrals
  • Provides additional verification as to whether or not the circuit is open with optional voltage indicators
  • UL® 98 standard, file no. E5239

 

Learn more about the double door safety switch and its differentiating capabilities

    Customization available through our Flex Center

    Our Switching Devices Flex Center can design and modify safety switches, enclosed circuit breakers and rotary disconnects beyond standard offerings. Solutions can be custom designed for harsh environments, enhanced safety and convenience, and to meet the needs of specific applications.

    Switches portfolio

    The industry’s broadest offering of safety switch product designs
    Specifications
    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close

    Double Door Line Isolation Safety Switch

    Check out this short video highlighting the features and benefits of double door safety switches.

    Flex center customized double door switch with voltage indicator and safe-test point

    See how an Eaton Double Door Line Isolation Switch with Grace Voltage Indicator and Safe-Test Point provides the ultimate protection for operators and helps verify an electrically safe work environment without exposure to live voltage.