Knowledge Search
Download document () of 20
Network I/O for IT environments

Eaton Environmental Monitoring Probe Gen 2

The optional Eaton Environmental Monitoring Probe (EMP) Gen 2 is a connectivity device that enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely using Eaton's power monitoring solutions or a standard web browser. Each EMP provides one temperature, one humidity, and two dry-contact status data points. Compatible with UPSs and PDUs, the EMP Gen 2 features a translucent case and integrated LED to positively identify the status of each sensor at a glance while walking the aisles. 

Never lose a second of up time

Monitor for heat, humidity, water, smoke, or door opens.

Plan ahead in case of extended power failures

Create customizable shutdown and load shedding protocols.

Convenient web interface

Real-time, 24/7 enterprise monitoring with automatic email alarm notifications

Daisy chaining the EMP Gen 2

Watch how to connect three EMP Gen 2 sensors to a rack PDU.

Specifications

Technical specifications

 

TYPE

 

 

Environmental monitoring device

 

COMPATIBILITY
The EMPDT1H1C2 environmental monitoring probe is compatible with the Network-M2, Network M3 and Eaton rack PDUs including G3 (firmware 4.x or later), G3HD and G3+.

 

DIMENSIONS (L X W X H)

 

 

2.26 x 1.48 x 1.15 (inches)

57.6 x 37.6 x 29.3 (mm)

 

 

WEIGHT

 

 

1.19 oz (34 g)

 

CATALOG NUMBER

 

EMPDT1H1C2

 

Download Links
X
Download Close