Knowledge Search
Download document () of 20
Discontinued
EV Charging products

Green Motion EV Smart Breaker Chargers

The Green Motion AC Level 2 EV smart breaker charger has reached end-of-life status. If you are looking for a replacement, the ChargePoint Home Flex is now available here.

The future of transportation is electric. While that changes how vehicles are powered, it does not require you to adjust your driving habits or pay a premium on your electric bill. Instead, fast and cost-effective charging is a must. Enter Green Motion EV smart breaker chargers—fast AC charging, powered by smart breakers. Eaton chargers deliver real-time energy insights and enable integration with onsite renewable and energy storage systems to advance smart and sustainable energy systems to power today and tomorrow. 

Sustainable transportation, powered by smart breakers.

GettyImages 1176791899 500px

Speed and control

  • Fast AC charging at 7.7kW, 240Vac 
  • Revenue-grade metering accuracy (±0.2% per ANSI C12.20).
  • Real-time and remote access allows you to optimize charging times and take part in smart grid programs.

 

woman-waiting-ev-car-charging-getty-1284782728

Stay connected and customize

  • Set charging schedules to optimize costs, receive alerts and notifications with our mobile app
  • Powered by our Brightlayer platform enables integration with your preferred charging management solution.
loadcenter-ev-charging-breaker-500px.jpg

Energy savings and efficiency

  • Simply control the rate of charge to not incur higher costs during peak rate periods.
  • Efficient and simple installation enabled by circuit breaker form factor.
  • ENERGY STAR® certification ensures maximum energy efficiency and savings.

    Open API platform

    The EV smart breaker chargers, part of Eaton’s smart energy portfolio powered by Brightlayer, make it easy to integrate with preferred software systems. 

    Brightlayer Home app

    Charge your EV from anywhere with Eaton's mobile app. Available on iOS and Google play stores.

    Multiple installation options maximize flexibility

    direct connect kit-1000px.png

    Direct connect kit

    Installs directly in BR loadcenters or PRL3X panelboards close to where the electric vehicle is parked.

    EV wall charger kit-1000px.png

    EV wall charger

    Installs (hardwired) indoor/outdoor for additional versatility and a modern design.

    single and dual pedestal -1000px.png

    Single & dual port pedestal 

    Option to mount one or two wall charger(s) on the EV pedestal to make charging more accessible in open parking areas.  

    direct connect kit with junction box-1000px.png

    Direct connect + junction box kit 

    Installs directly in BR loadcenters or PRL3X panelboards. Includes a junction box for when the electric vehicle is parked further away. 

    EV wall charger kit with PLUG-1000px.png

    EV wall charger plug-in

    Installs indoor/outdoor and plugs into 240V receptacle for simple and quick installation.  

    loadcenter junction box 4 way parking garage -1000px.png

    EV multi-charger system 

    Installs directly in a BR loadcenter and can accommodate multiple EV smart breaker chargers. 

    Fast charging
    Level 2 AC charging
    ENERGY SAVINGS
    ENERGY STAR® certification
    Flexible installation
    Multiple options available

    Build a smarter home with Eaton

    As an expert in building safer, smarter and more energy-efficient homes, Eaton stands ready to help you harness the advantages of smart home technology. Learn more about our broad range of solutions and how they support your smart home.

      Specifications

      Highlight differences
      Show only differences
      Hide blank features
      Download Links
      X
      Download Close