Download document () of 20
We make what matters work*
  • 9PX G2 UPS

    Eaton 9PX G2 UPS

    The 9PX G2 UPS is the latest addition in the evolution of the 9 series UPS line-up. Building on the highly successful 9PX platform, this next-generation online double-conversion UPS has many enhancements such as enhanced battery management, best-in-class efficiency, more power in less (RU) space, and market-leading cybersecurity. The 9PX G2 UPS is simple to configure and easy to deploy, meeting the demands of a wide-range of IT applications from network closets to enterprise data centers.
    Contact me about this product View Resources
Power rating
3 kVA - 11 kVA
Voltage
208V and 120/208V
Form factor
Rack/tower
Battery Management
ABM+ (VRLA) BMS (Li-ion)

9PX G2 lithium-ion UPS systems with 208V output (200V, 208V, 220V, 230V, 240V)

Catalog number Rack size Power rating (VA/watts) Default AC input/ output voltage Maintenance bypass Efficiency (online) Input connection (HW = hardwired) Output connections (HW = hardwired) Unit dimensions (hwd) and weight
9PX6KG2-L 3U 6000/5400* 208V Optional 0.96 HW or L6-30P, 10 ft. HW + (2) L6-30R + (2) L6-20R 5.1 x 17.3 x 27 in., 77.6 lb.
9PX8KG2-L 4U 8000/8000 208V Optional 0.965 HW HW + (4) L6-30R 6.8 x 17.3 x 28.6 in., 132.3 lb.
9PX11KG2-L 4U 11000/11000 208V Optional 0.97 HW HW + (4) L6-30R 6.8 x 17.3 x 28.6 in., 132.3 lb.

Extended battery modules (EBMs) and accessories

Catalog number Description
9PXEBM192RTG2-L 9PX G2 2U rack/tower EBM, 192V, lithium-ion. Compatible with 6–11 kVA 9PX G2 lithium-ion UPS systems. Connect up to 10 EBMs per UPS. 3.4 x 17.3 x 25.4 in., 77.1 lb.
EBMCBL192RT-L 6 ft. EBM cable extension (192V).
spacer

9PX G2 VRLA UPS system bundles with 208V or 208V + 120V output (Preconfigured bundles simplify configuration and deployment; many other custom bundle options are available.)

Catalog number Rack size Power rating (VA/watts) Default AC input/ output voltage Maintenance bypass Efficiency (online) Input connection (HW = hardwired) Output connections (HW = hardwired) Unit dimensions (hwd) and weight
9PX3K3UNP1G2 6U 3000/3000 208V/208V + 120V Included 0.96 L6-30P, 6.5 ft. (1) L6-30R + (6) 5-20R + (1) L14-30R 10.2 x 17.3 x 27 in., 203 lb.
9PX3K3UNP1G2 bundle includes: 9PX3K3UG2 UPS + 9PXPPDM1G2 PPDM with integrated maintenance bypass. See below for PPDM description.
9PX3K3UNP2G2 6U 3000/3000 208V/208V + 120V Included 0.96 HW HW 10.2 x 17.3 x 27 in., 203 lb.
9PX3K3UNP2G2 bundle includes: 9PX3K3UG2 UPS + 9PXPPDM2G2 PPDM with integrated maintenance bypass. See below for PPDM description.
9PX3K3UNTF5G2 6U 3000/3000 208V/208V + 120V Optional 0.96 HW or L6-30P, 10 ft. (1) L6-30R + (2) L6-20R + (18) 5-20R 10.2 x 17.3 x 27 in., 203 lb.
9PX3K3UNTF5G2 bundle includes: 9PX3K3UG2 UPS + 9PXTFMR5G2 step-down transformer. See below for transformer description.
9PX5KP1G2 6U 5000/5000 208V/208V + 120V Included 0.96 L6-30P, 6.5 ft. (1) L6-30R + (6) 5-20R + (1) L14-30R 10.2 x 17.3 x 27 in., 203 lb.
9PX5KP1G2 bundle includes: 9PX5KG2 UPS + 9PXPPDM1G2 PPDM with integrated maintenance bypass. See below for PPDM description.
9PX5KP2G2 6U 5000/5000 208V/208V + 120V Included 0.96 HW HW 10.2 x 17.3 x 27 in., 203 lb.
9PX5KP2G2 bundle includes: 9PX5KG2 UPS + 9PXPPDM2G2 PPDM with integrated maintenance bypass. See below for PPDM description.
9PX5KTF5G2 6U 5000/5000 208V/208V + 120V Optional 0.96 HW or L6-30P, 10 ft. (1) L6-30R + (2) L6-20R + (18) 5-20R 10.2 x 17.3 x 27 in., 203 lb.
9PX5KTF5G2 bundle includes: 9PX5KG2 UPS + 9PXTFMR5G2 step-down transformer. See below for transformer description.
9PX6KP1G2 6U 6000/5400 208V/208V + 120V Included 0.96 L6-30P, 6.5 ft. (1) L6-30R + (6) 5-20R + (1) L14-30R 10.2 x 17.3 x 27 in., 203 lb.
9PX6KP1G2 bundle includes: 9PX6KG2 UPS + 9PXPPDM1G2 PPDM with integrated maintenance bypass. See below for PPDM description.
9PX6KP2G2 6U 6000/6000 208V/208V + 120V Included 0.96 HW HW 10.2 x 17.3 x 27 in., 203 lb.
9PX6KP2G2 bundle includes: 9PX6KG2 UPS + 9PXPPDM2G2 PPDM with integrated maintenance bypass. See below for PPDM description.
9PX6KTF5G2 6U 6000/5400 208V/208V + 120V Optional 0.96 HW or L6-30P, 10 ft. (1) L6-30R + (2) L6-20R + (18) 5-20R 10.2 x 17.3 x 27 in., 203 lb.
9PX6KTF5G2 bundle includes: 9PX6KG2 UPS + 9PXTFMR5G2 step-down transformer. See below for transformer description.
9PX8KMG2 4U 8000/8000 208V Included 0.965 HW HW + (4) L6-30R 6.8 x 17.3 x 32.6 in., 188.7 lb.
9PX8KMG2 bundle includes: 9PX8KG2 UPS + MBP11K208G2 maintenance bypass module. See below for bypass description.
9PX8KTF5G2 7U 8000/8000 208V/208V + 120V Included 0.965 HW HW + (3) L6-30R + (18) 5-20R 12 x 17.3 x 32.6 in., 315 lb.
9PX8KTF5G2 bundle includes: 9PX8KG2 UPS + 9PXTFMR5G2 step-down transformer + MBP11K208G2 maintenance bypass module. See below for transformer and bypass description.
9PX11KMG2 4U 11000/11000 208V Included 0.97 HW HW + (4) L6-30R 6.8 x 17.3 x 32.6 in., 188.7 lb.
9PX11KMG2 bundle includes: 9PX11KG2 UPS + MBP11K208G2 maintenance bypass module. See below for bypass description.
9PX11KTF11G2 7U 11000/11000 208V/208V + 120V Optional 0.97 HW HW + (8) 5-20R + (2) L14-30R + (4) L6-30R 12 x 17.3 x 28.6 in., 377 lb.
9PX11KTF11G2 bundle includes: 9PX11KG2 UPS + 9PXTFMR11G2 step-down transformer. See below for transformer description.
9PX11KTF11MG2 7U 11000/11000 208V/208V + 120V Included 0.97 HW HW + (8) 5-20R + (2) L14-30R + (4) L6-30R 12 x 17.3 x 32.6 in., 392 lb.
9PX11KTF11MG2 bundle includes: 9PX11KG2 UPS + 9PXTFMR11G2 step-down transformer + MBP11K208G2 maintenance bypass module. See below for transformer and bypass description.
9PX11KTF5G2 7U 11000/11000 208V/208V + 120V Included 0.97 HW HW + (3) L6-30R + (18) 5-20R 12 x 17.3 x 32.6 in., 315 lb.
9PX11KTF5G2 bundle includes: 9PX11KG2 UPS + 9PXTFMR5G2 step-down transformer + MBP11K208G2 maintenance bypass module. See below for transformer and bypass description.

9PX G2 VRLA UPS systems

Catalog number Rack size Power rating (VA/watts) Default AC input/ output voltage Maintenance bypass Efficiency (online) Input connection (HW = hardwired) Output connections (HW = hardwired) Unit dimensions (hwd) and weight
9PX G2 VRLA UPS systems with 208V output (200V, 208V, 220V, 230V, 240V)
9PX3K3UG2 3U 3000/3000 208V Optional 0.96 HW or L6-30P, 10 ft. HW + (2) L6-30R + (2) L6-20R 5.1 x 17.3 x 27 in., 98.3 lb.
9PX5KG2 3U 5000/5000 208V Optional 0.96 HW or L6-30P, 10 ft. HW + (2) L6-30R + (2) L6-20R 5.1 x 17.3 x 27 in., 98.3 lb.
9PX6KG2 3U 6000/5400* 208V Optional 0.96 HW or L6-30P, 10 ft. HW + (2) L6-30R + (2) L6-20R 5.1 x 17.3 x 27 in., 98.3 lb.
9PX6KIECG2 3U 6000/5400* 208V Optional 0.96 HW or L6-30P, 10 ft. HW + (6) C39 + (6) C13 5.1 x 17.3 x 27 in., 98.3 lb.
9PX8KG2 4U 8000/8000 208V Optional 0.965 HW HW + (4) L6-30R 6.8 x 17.3 x 28.6 in., 173.7 lb.
9PX11KG2 4U 11000/11000 208V Optional 0.97 HW HW + (4) L6-30R 6.8 x 17.3 x 28.6 in., 173.7 lb.
* 9PX6KG2/9PX6KIECG2 maximum output: 5400W at 240V with L6-30P; 4800W at 208V with L6-30P; 6000W with hardwired input and 40A input breaker.
spacer

Transformers

Catalog number Description
9PXTFMR5G2 9PX G2 5 kVA step-down transformer, 3U, L6-30P input, (18) 5-20R output.
9PXTFMR11G2 9PX G2 10 kVA step-down transformer, 3U, hardwired input, hardwired + (2) L14-30R + (8) 5-20R output.

PowerPass distribution modules (PPDMs)

Catalog number Description
9PXPPDM1G2 9PX G2 PowerPass distribution module (PPDM), 3U, L6-30P input, (1) L14-30R + (1) L6-30R + (6) 5-20R output, maintenance bypass switch.
9PXPPDM2G2 9PX G2 PowerPass distribution module (PPDM), 3U, hardwired input, hardwired output, maintenance bypass switch.

Maintenance bypass modules

Catalog number Description
MBP6K208G2 9PX G2 hot-swap maintenance bypass module, hardwired + (2) L6-30R + (2) L6-20R output. Compatible with 9PX3K3UG2, 9PX5KG2, 9PX6KG2, 9PX6KIECG2, 3-6kVA TF5G2 bundles, and 9PX6K-L.
MBP6KIECG2 9PX G2 hot-swap maintenance bypass module, hardwired + (3) C39 + (2) C13 output. Compatible with 9PX3K3UG2, 9PX5KG2, 9PX6KG2, 9PX6KIECG2, 3-6kVA TF5G2 bundles, and 9PX6K-L.
MBP11K208G2 9PX G2 hot-swap maintenance bypass module, hardwired + (4) L6-30R output. Compatible with 9PX8KG2, 9PX11KG2 and 9PX11KTF11G2.
spacer

Have questions about the 9PX G2 UPS?

Interact with the 9PX G2 UPS

9PX G2 UPS

Ideal applications include:

  • Edge networks
  • Distributed IT
  • Mission-critical environments
  • Data centers
  • Server rooms
  • Network closets
  • AI at the edge

Enhanced battery management

For VRLA models, Eaton’s new ABM+ technology improves predictive battery replacement analytics to better pinpoint when you should replace UPS batteries.

For Li-ion models, Eaton’s exclusive battery management system (BMS) monitors battery performance, charge cycles and active temperature to provide advance notice when batteries need replacement.
9PX G2 UPS in a SmartRack White AI rack (SRH)

Maximum power reliability

With true online double conversion, hot-swappable batteries, internal bypass and optional 0U maintenance bypass, the 9PX G2 is perfect for preventing costly downtime of critical equipment in distributed edge deployments. Out of the box, each UPS supports up to 12 optional extended battery modules (EBMs), and adaptive charging allows faster recharge times. UPS systems can be configured to provide hours of battery backup runtime to support sites without generator backup.
A 9PX G2 UPS and 12 EBMs are shown mounted in an Eaton heavy-duty rack enclosure with 5,000 lb. weight capacity. This configuration can support 3 kW for over 6 hours.

How many minutes of battery backup time does a 9PXG2 UPS provide?

Thinking of making the shift to Li-ion?

Our TCO calculator clearly compares lithium‑ion and VRLA battery costs in UPS systems, helping users evaluate performance, maintenance, and lifecycle value.

High-visibility control panel

With a high-contrast LCD that tilts up to 45 degrees for optimal viewing, 9PX G2 UPS systems make local management easy. The LCD displays key data like load, efficiency, runtime remaining and alarms.

Best-in-class efficiency

With up to 97 percent energy efficiency in online mode, the 9PX G2 is the most efficient UPS in its class, reducing energy costs and TCO.

Market-leading cybersecurity

The 9PXG2 UPS includes Eaton's cybersecure gigabit network card (NETWORK-M3) with UL 2900-1 and IEC 62443-4-2 cybersecurity certifications which allows for user configurable firewall. Giving IT professionals market-leading cybersecurity capabilities, including zero-trust architecture and zero-touch provisioning.

Implementing Zero-Touch Provisioning with Eaton Gigabit Network Interfaces

Outlets that give you options

High-retention, P-lock compatible C39 outlets accept both C14 and C20 plugs, adding flexibility to deployments. (Available on 9PX6KIECG2 and MBP6KIECG2 only)

Maximize your investment with software

For larger deployments, the 9PXG2 UPS integrate smoothly via SNMP with Brightlayer Data Centers suite such as Distributed IT Performance Management (DITPM) and Data Center Performance Management (DCPM), and our Remote Monitoring Service, a 24/7 service that aggregates data from your UPS systems and dispatches an Eaton field technician when a critical event occurs.

 

Product resources

X
Download Close