Download document () of 20
EV charging

Green Motion DC 240/360

Eaton DC 240/360 EV chargers are high-performance DC EV chargers for corridor, fleet and depot, destination charging and businesses. They are highly efficient EV chargers suitable for most EV models providing ultra-fast charging process with improved uptime and user experience. They come with a built-in payment system with card reader and seamless billing. DC 240/360 is a sustainable choice for businesses and it is compliant with local regulations and the highest safety and cybersecurity standards.
High performance
120-360 kW output power for fast charging
Reliability
Up to 99% uptime guaranteed with SLA contract
Monetization
Built-in POS and end-to-end financial transactions powered by Monta
Eaton green motion dc 240-360 sd

Built for businesses

An investment in the future with immediate return. With its built-in payment system, DC 240/360 is an ideal choice for businesses, service providers and Charging Point Operators. Its 32” screen can display unique branding or can be used for further monetization with advertising.

Life-cycle services

Part of our life-cycle services we support our customers from the design to the maintenance of their installation covering project, engineering and financial services.
Buildings as a Grid Simulator supports our customers from the design to the maintenance of their installation, covering project, engineering, and financial services.
Thanks to our existing partnerships, we can support our customers with exceptional financial services along their journey to energy transition. With BNP Paribas Leasing Solutions affordable payment plans help upgrade products as needed, avoiding outdated systems and preserving cash flow.
Supporting customers with end-to-end financial transactions and invoicing for EVCI, through our partners ChargePoint and other services, customers can manage automated invoicing and charging cost reimbursements for employees.
Green Motion DC 240/360 and engineer, servicing
Our Service Level Agreements (SLAs) include regular inspections and preventive maintenance of EV chargers, ensuring business continuity and reliability, with guaranteed response times and 24/7 access to our global service engineers.

Eaton and ChargePoint established industry-first EV charging partnership

Together, we will accelerate and simplify the deployment of EV charging infrastructure.

Deliver fast charging to earn more in shorter time

Our DC 240/360 EV chargers deliver the fastest charging in our range. Serve more customers in shorter time and maximize revenue.

Optimizing and understanding ROI

The Buildings as a Grid Simulator allows you to estimate the return on investment based on your specific goals. By simulating different scenarios, you can make informed decisions that maximize your revenue potential.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close