Download document () of 20
EV charging

Duo

Eaton Duo is a dual 2x 22 kW AC electric vehicle charger designed to charge two electric vehicles at once. The solid casing allows both indoor and outdoor use, suitable for multi-residential and commercial applications. The built-in POS terminal allows users to securely and conveniently pay for their consumption. Designed for quick and secure installation, it features integrated MCB and RCCB protection. Thanks to our auto-discovery feature, the commissioning of the entire EV charger network takes less than 10 minutes.

Efficiency and future-proof solution

The dual charger delivers up to 2 x 22 kW power through its dual output system. Thanks to the features rooted in the ISO15118-20 and ISO15118-2 standards, the Duo EV chargers are in line with the latest demands and future tendencies when it comes to EV charging. First, the V2X application ensures synchrony with the power grid, creating a more sustainable energy infrastructure. Second, the Plug & Charge system facilitates authentication and authorization for an enhanced user experience.

Versatility

The Duo EV charger offers flexible EV charger adaptability to any setup through its three-way power introduction. The easily scalable solution serves the diverse charging needs of multi-family properties, office buildings and other public/semi-public sites. Ideal choice for electric fleets thanks to our partnership with ChargePoint providing access to their dedicated Charging Station Management System (CSMS) platform. Thanks to our partnership with ChargePoint, you can:
- Manage your EV chargers and locations on one platform
- Enable driver access, control and pricing
- Monetize charging infrastructure and set financial rules and energy costs
- Reduce costs with remote energy management

Safe simplicity

With its master-node architecture, then Duo EV chargers require a maximum of 10 minutes of commissioning for 16 chargers. However, the ease of installation and deployment never comes at the expense of safety. On the contrary, the integrated protection with MCB and RCBB and shunt-trip protection devices switches offers full security while minimize complementary components, thus making installation cost-effective and swift.

Effortless point of sale (POS) integration

Setting up a payment terminal is simple and effortless. Eaton recommends a specific configuration to enable the best charging experience.

Life-cycle services

Part of our life-cycle services we support our customers from the design to the maintenance of their installation covering project, engineering and financial services.
 
Buildings as a Grid Simulator supports our customers from the design to the maintenance of their installation, covering project, engineering, and financial services.
Thanks to our existing partnerships, we can support our customers with exceptional financial services along their journey to energy transition. With BNP Paribas Leasing Solutions affordable payment plans help upgrade products as needed, avoiding outdated systems and preserving cash flow.
Supporting customers with end-to-end financial transactions and invoicing for EVCI, through any of our partners including ChargePoint, customers can manage automated invoicing and charging cost reimbursements for employees.

Green motion duo EV charger services application
Extend your warranty for Duo EV charger by one or three years for EVCI products, including standard replacement, shipping costs, a professional helpline, and fixed rate service schedule for accurate budgeting.
Our Service Level Agreements (SLAs) include regular inspections and preventive maintenance of EV chargers, ensuring business continuity and reliability, with guaranteed response times and 24/7 access to our global service engineers.

Video

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

X
Download Close