Download document () of 20
Fire detection systems

CXM & CXL - Manual call points for fire, gas & door release

Not just limited to fire, a broad range of colors including red, green and yellow can be chosen for other applications such as gas or door release. Manual call points provide an essential interface for occupants to raise the alarm during a fire/emergency, initiate building evacuation, release gas or open a controlled door.

The first manual call point available with a plastic resettable element, the Fulleon Manual Call Point has two main variants: the CXL series featuring an LED indicator, and the CXM series designed for legacy fire systems. Both include indoor and outdoor, weatherproof options and are supplied with both glass and plastic re-settable elements and a reset/testing key.
Testing facility
Single tool used for test and access
Simple servicing
Quick and easy to install and maintain
Variants
Internal and weatherproof models

Simplicity is the key

Eaton's call point gives you the freedom to choose between a replaceable glass fragile element or a polycarbonate resettable element for ease of reuse.

It also comes with a reset key which provides the ability to test the call point, reset a tripped call point, or remove the front cover to replace the glass element. Whichever version you choose, you can enjoy easy operation.

Options, accessories and spares

A range of accessories and spare parts are available for the conventional manual call point including recessing bezels, spacing plates, a polycarbonate cover for protection from accidental activation and spare keys and elements.

Protective hinged cover
Spare elements (plastic or glass)
Spare reset and testing key
Eaton Weatherproof Addressable Manual Call Point
Weatherproof variant

Project perfect, view our full range of conventional fire alarm devices

Specifications

Highlight differences
Show only differences
Hide blank features
Looking for Cooper, JSB or Menvier?

Product codes

Description Cooper JSB Menvier
Surface / flush conventional manual call point
CX201 FX201 MBG914
Weatherproof conventional manual call point CX203
FX203 MBG917
Protective hinged cover
CXPC CXPC CXPC
Spacer plates (pack of 10) MBGSP MBGSP MBGSP  
Recessing bezels (pack of 10)
MBGBEZ MBGBEZ MBGBEZ
Resettable element kit (pack of 10)
MBGREKIT MBGREKIT MBGREKIT
Spare break glasses (pack of 5) FX5G FX5G MBG118
Conventional manual call point keys (pack of 10)
MFBGKEY3 MFBGKEY3 MFBGKEY3

Technical specifications

Description Surface / Flush Mount Callpoint Weatherproof Callpoint
Operating Temperature: -10°C to +55°C -25°C to +70°C
Dimensions (HxWxD): Flushed - 87mm x 87mm x 36mm
Surface - 87mm x 87mm x 57mm
87mm x 87mm x 59mm
Ingress Protection: IP24D IP65
Standards: EN54 Pt11
Operating Voltage: 18Vdc to 30Vdc
Humidity (Non-condensing): 0 to 93% RH
Construction: PC / ABS
Weight: 0.2kg
Colour: Red
Suitable for use with: Eaton Conventional fire systems
Download Links
Looking for Cooper, JSB or Menvier?
X
Download Close