Download document () of 20

W3005
Model code: Warranty+3 Product 05

Eaton Warranty+3 Product 05, Distributed services (Physical format), Eaton Warranty extension for 3 years

List price EUR622

General Specifications

Product Name
Eaton Warranty+3 Distributed services Warranty
Catalog Number
W3005
EAN
3553340668371
Product Length/Depth
220 mm
Product Height
5 mm
Product Width
150 mm
Product Weight
0.11 kg
Model Code
Warranty+3 Product 05

Product specifications

Type
Physical format
Type of accessory/spare part
Other

Export product specification