Download document () of 20

290424
Model code: RA-XM12-Y

Eaton Moeller® series Rapid Link Rapid Link M12-Y sensor distributor

General specifications

Product Name
Eaton Rapid Link Distribution board
Catalog Number
290424
EAN
4015082904241
Product Length/Depth
50 mm
Product Height
17 mm
Product Width
32 mm
Product Weight
0.05 kg
Compliances
CE
Model Code
RA-XM12-Y

Product specifications

Pollution degree
3
Ambient operating temperature - max
0 °C
Ambient operating temperature - min
0 °C
Nominal current
1 A
Rated operating voltage (Ue) - max
24 V
Product category
AS-Interface connection and sensors
Number of poles
Four-pole
Contact surface material
Other
Enclosure material
Metal/plastic
Contact type
Female
Degree of protection
IP67
Degree of protection (mounted)
IP67
Functions
For connecting up to 2 sensors per M12 socket
Inflammability class of insulation material (UL 94)
Other
Material thread ring
Stainless steel
Model
Y-adapter

Export product specification