Download document () of 20
Alarms & signaling devices

Asserta - Industrial sounder & sounder beacon range

The Fulleon Asserta range of robust sounders and sounder beacons are designed for harsh environments where extra protection is required.

Rated to IP66, the range is characterised by its flexibility and choice with three housing types (mini, midi and maxi), a number of tones, red or grey body colour and higher output options for louder environments.

Asserta can also be easily programmed with switches inside the housing to produce a 3-stage alarm for controlled notification in challenging industrial applications.
Compliant
Fire Approved for industrial environments
Versatile
Up to 3-stage 120dB alarm for controlled notification in challenging environments
Reliable
Maximum visual alerting using dependable Xenon technology

One Asserta, diverse possibilities, the choice is yours

The Asserta family has a lot to offer, all you have to do is select the one that suits your application:

  • 3 housing sizes to suit diverse applications,
  • up to 120dB to cope with noisy enviroments,
  • IP66 to protect against the dust,
  • 42 tones with a 3-stage alarm to tailor to your requirements,
  • with or without a beacon.
Eaton Asserta sounder beacon range

With instilled flexibility, the Asserta has been designed with your diverse requirements in mind

The Asserta range is designed to suit almost any installation. Available as a low voltage DC or mains voltage 115-230V device, it comes in 3 housing sizes and offers a range of sound outputs to suit noisy environments. You can easily customise the Asserta sounder or sounder beacon to meet your requirements.

Robust and distinctive, the Asserta range has proven dependability

Its square sided design, ABS housing and steel fastenings, make the IP66 Asserta dependable in industrial enviroments. The 5 to 40 minute timeout function and ability to independently control the Xenon beacon, give total alert control.

Industrial environments can be challenging, simplify notification with an Asserta

The Asserta sounder and sounder beacon range offer 3-stage control and 42 different tones to chose from. This, coupled with its ability to achieve an impressive 120dB, ensures notification is achieved in almost any industrial application.

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarms systems. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

A robust ABS housing, and up to 120dB output, has allowed the Asserta range to be used in Industrial Fire applications across the world.

James Morgan, Global Product Manager

Loud and Clear. Alerting when a life depends on it.

From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.

Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.

Icon speaker - white background.jpg

View the rest of our fire-rated alarms and signalling devices

A history built on innovation and engineering excellence

From its inception in 1980, Fulleon’s core competency has been the development of cost effective fire notification devices, providing maximum output with minimum power consumption. From the original Roshni sounder, with its rocking armature transducer, to the piezoelectric Symphoni sounder, and the unique LED LX beacon, we have developed a solid reputation for innovative design and engineering excellence.

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Asserta Maxi Sounder  
Asserta Sounder, 24v, Red ,120dB, AS/S/24/120/R  7011124FUL-0012X 
Asserta Sounder, 24v, Grey 120dB, AS/S/24/120/G  7092272FUL-0149X
Asserta Sounder, 24v, Red ,110dB, AS/S/024/R/110  7011114FUL-0011
Asserta Sounder, 24v, Grey ,110dB, AS/S/024/G/110  7011214FUL-0044
Asserta Maxi Sounder Beacon, 24V, 110dB, Red Base, Red Lens, AS/SB/24/110/R/RL 7021111FUL-0003X
Asserta Maxi Sounder Beacon, 24V, 110dB, Red Base, Amber Lens, AS/SB/24/110/R/AL 7021112FUL-0188X
   
Asserta Maxi Sounder Beacon  
Asserta Sounder Beacon 24V, Red, 120dB, Red Lens 7021121FUL-0004X
Asserta Sounder Beacon 24V, Grey, 120dB, Amber Lens 7092275FUL-0152X
Asserta Sounder Beacon 24V, Red, 110dB, Red Lens  7021111FUL-0003X
Asserta Sounder/Beacon, 24Vdc, Red, 120dB, Red Lens AS/SB/24/120/R/RL 7021121FUL-0004X
Asserta Sounder/Beacon, 24Vdc, Red, 120dB, Amber Lens AS/SB/24/120/R/AL 7021122FUL-0113X
Asserta Sounder/Beacon, 230Vac, Red, 120dB, Red Lens AS/SB/230/R/120/RL 7022121FUL-0006
Asserta Sounder/Beacon, 230Vac, Red, 120dB, Amber Lens AS/SB/230/R/120/AL 7022122FUL-0114
Asserta Sounder/Beacon 230Vac, Grey, 120dB, Amber Lens AS/SB/230/G/120/AL 7092276FUL-0153
Asserta Sounder/Beacon 230Vac, Red, 110dB, Red Lens AS/SB/230/R/110/RL 7022111FUL-0005
   
Asserta Maxi Sounder - Industrial  
Asserta Sounder, 115/230Vac, Red, 110dB AS/S/115-230/R/110 7013114FUL-0013
Asserta Sounder, 115/230Vac, Red, 120dB AS/S/115-230/R/120 7013124FUL-0014
Asserta Sounder, 115/230Vac, Grey, 120dB AS/S/115-230G/120 7092274FUL-0151
Asserta Sounder, 24Vdc, Red, 110dB AS/S/24/110/R 7011114FUL-0011X
Asserta Sounder, 24Vdc, Grey, 110dB AS/S/24/G/110 7011214FUL-0044
Asserta Sounder, 24Vdc, Red, 120dB AS/S/24/120/R 7011124FUL-0012X
   
Asserta Midi Sounder  
Asserta Midi Sounder, Red, 9 to 60Vdc AS/M/S/9-60V/R  7041134FUL-0020X
Asserta Midi Sounder, Grey, 9 to 60Vdc AS/M/S/9-60/G 7041214FUL-0176X
   
Asserta Midi Sounder Beacon  
Asserta Midi, Sounder/Beacon 230Vac, Red, Red Lens AS/M/SB/230/R/RL  7052111FUL-0130
Asserta Midi, Sounder/Beacon 115Vac, Grey, Amber Lens AS/M/SB/115/R/AL 7092266FUL-0142
Asserta Midi, Sounder/Beacon, 230Vac, Red, Amber Lens AS/M/SB/230/R/AL  7052212FUL-0116
Asserta Mini, Sounder/Beacon, 230Vac, Red, Clear Lens AS/M/SB/230/R/CL  7052213FUL-0125 
Asserta Midi, Sounder/Beacon, 115Vac, Red, Red Lens AS/M/SB/115V/R/RL  7054111FUL-0046
Asserta Midi, Sounder/Beacon, 115Vac, Grey Base, Amber Lens AS/M/SB/115/G 7092287FULL-0194
   
Asserta Midi Sounder - Industrial  
Asserta Midi Sounder, Red, 9 to 60Vdc, AS/M/S/9-60V/R  7041134FUL-0020X
Asserta Midi Sounder, Grey, 9 to 60Vdc, AS/M/S/9-60/G 7041214FUL-0176X
Asserta Midi Sounder, Red, 115Vac/230Vac, AS/M/S/115/230/R 7042134FUL-0023
Asserta Midi Sounder, Grey, 115Vac/230Vac, AS/M/S/115-230/G  7092267FUL-0144
Asserta Midi Sounder, Red, 24Vac (24Vdc polarity reversal tone select), AS/M/S/24VAC/R  7044134FUL-0022
   
Asserta Mini Sounder  
Asserta Mini Sounder, Red, 9 to 60Vdc AS/N/SV/S/9-60V/R 7061154FUL-0105
Asserta Mini Sounder, Grey, 9 to 60Vdc  AS/N/SV/S/9-60V/G  7092269FUL-0146
Asserta Mini Sounder, Red, 110 to 230Vac AS/N/SV/S/110-240V/R  7063134FULL-0155
Asserta Mini Sounder, Grey, 110 to 230Vac AS/N/SV/S/110-230V/G  7092268FUL-0145
Anti-tamper switch for adding to mini sounders above 7092263FUL-0129
   
Asserta Mini Sounder Beacon  
Asserta Mini Sounder/Beacon, 115/230Vac, Red, Red Lens AS/N/SB/115-230V/R/RL  7062154FUL-0106 
Asserta Mini Sounder/Beacon, 9 to 60Vdc, Grey, Amber Lens AS/N/SV/SB/9-60V/G/AL 7092270FUL-0147
Asserta Mini Sounder/Beacon, 115/230Vac, Grey, Amber Lens AS/N/SB/115-230V/G/AL   7092271FUL-0148
Asserta Mini Sounder/Beacon, 115/230Vac, Red, Amber Lens AS/N/SB/115-230/R/AL   7092278FUL-0166
Asserta Mini Sounder/Beacon, 115/230Vac, Grey, Blue Lens AS/N/SB/110-230/G/BL  7092284FUL-0191
Asserta Mini Sounder/Beacon, Mains, Red, Blue Lens AS/N/SB/115-230V/R/BL  7092286FUL-0193
Anti-tamper switch for adding to mini sounders above 7092263FUL-0129
   
Asserta Mini Sounder - Industrial  
Asserta Mini Sounder, Red, 9 to 60Vdc AS/N/SV/S/9-60V/R 7061154FUL-0105
Asserta Mini Sounder, Grey, 9 to 60Vdc  AS/N/SV/S/9-60V/G  7092269FUL-0146
Asserta Mini Sounder, Red, 110 to 230Vac AS/N/SV/S/110-240V/R  7063134FULL-0155
Asserta Mini Sounder, Grey, 110 to 230Vac AS/N/SV/S/110-230V/G  7092268FUL-0145
Anti-tamper switch for adding to mini sounders above 7092263FUL-0129
   
Asserta Beacon - Industrial  
Asserta Beacon, 230Vac, Red Lens, AS/B/230/RL 7032131FUL-0002
Asserta Beacon, 24Vdc, Red Lens, AS/B/24/RL  7031131FUL-0001
Asserta Beacon, 24Vdc, Blue Lens, AS/B/24/BL  7092298FULL-0244

TECHNICAL SPECIFICATIONS

  Asserta Maxi Sounder Asserta Midi Sounder Asserta Mini Sounder
Voltage: 18-28Vdc 9-60Vdc 9-60Vdc
110 - 230Vac
Current: 110dB(A) = 105mA (Typical Tones 3)
120dB(A) = 450mA (Typical Tones 3)
24mA @ 24Vdc (Typical Tone 3) 13mA @ 24Vdc (Typical tone 3)
20mA @ 230Vac (Typical tone 3)
Sound Output @ 1m: 110dB(A), 120dB(A) 108dB(A) @ 24Vdc (Typical Tone 3) 105dB(A) (Typical tone 3)
Tones: 42 32 32
Alarm Stages: 3 2 2
Monitoring: Reverse Polarity Reverse Polarity (dc only) Reverse Polarity
Temperature: -25°C to +70°C -25°C to +70°C -25°C to +70°C
Protection: IP66 IP66 IP66
Construction: ABS ABS ABS
Weight: 1.6kg (DC Version) 2.5Kg (Mains Version) 0.5Kg (DC Version)                             
0.7Kg (Mains Version)
0.3Kg (DC version)
0.36Kg (Mains version)
Colour: Red or Grey Red or Grey Red or Grey
       
  Asserta Maxi Sounder Beacon Asserta Midi Sounder Beacon Asserta Mini Sounder Beacon
Voltage: 18-30Vdc 9 - 60Vdc
115Vac
230Vac
9-60Vdc
115-230Vac
Current: Sounder:
110dB(A) = 105mA (Typical Tones 3)
120dB(A) = 450mA (Typical Tones 3)
Beacon: 120 - 620mA (dependant on setting)
23mA @ 24Vdc (Typical Tone 3)
12mA @ 230Vac (Typical Tone 3)
198mA @ 24Vdc (Typical tone 3)
68-80mA @ 230Vac (Typical tone 3)
Sound Output @ 1m: 110dB(A)
120dB(A)
108dB(A) @ 24Vdc (Typical Tone 3)
112dB(A) @ 230Vac (Typical Tone 3)
105dB(A)
Tones: 42 32 32
Alarm Stages: 3 2 2
Monitoring: Reverse Polarity Reverse Polarity (dc version) 2.5j Reverse Polarity
Temperature: -25°Cto +70°C -25°C to 70°C -25°C to +70°C
Protection: IP66 IP66  IP66
Construction: ABS/PC Plastic, Lens - Polycarbonate ABS, PC  ABS/PC Lens
Weight: 1.6Kg (DC Version) 
2.5Kg (Mains Version)               
 0.8Kg 0.43Kg (dc version)
0.55Kg (ac version)
Colour: Red or Grey Red or Grey Red or Grey
Lens Colour: Red, Amber, Clear or Blue Red, Amber, Clear or Blue Red, Amber, Blue or Clear
Flash Rate: 24V = 0.75 | 1 | 1.25 | 2Hz 1Hz 1Hz
Flash Power: 3.6j @ 24Vdc 2.0j @ 230Vac 2.5j 2j
       
  Asserta Maxi Sounder - Industrial Asserta Midi Sounder - Industrial Asserta Mini Sounder - Industrial
Voltage: 18-28Vdc
115 - 230Vac
 9 - 60Vdc
 24Vac
 115 - 230Vac
9-60Vdc
110 - 230Vac
Current: 110dB(A) - 105mA @ 24Vdc
120dB(A) - 450mA @ 24Vdc
110dB(A) - 40mA @ 230Vac
120dB(A) - 65mA @ 230Vac
 24mA @ 24Vdc (Typical Tone 3)
 23mA @ 24Vac (Typical Tone 3)
 12mA @ 230Vac (Typical Tone 3) 
13mA @ 24Vdc (Typical tone 3)
20mA @ 230Vac (Typical tone 3)
Sound Output @ 1m: 110dB(A) (Typical tone 3)
120dB(A)  (Typical tone 3)
 108dB(A) @ 24Vdc (Typical Tone 3)
 108dB(A) @ 24Vac (Typical Tone 3)
 112dB(A) @ 230Vac (Typical Tone 3)
105dB(A) (Typical tone 3)
Tones: 42 32 32
Alarm Stages: 3 2 2
Monitoring: Reverse Polarity Reverse Polarity (dc only) Reverse Polarity
Temperature: -25°C to +70°C -25°C to +70°C -25°C to +70°C
Protection: IP66 IP66 IP66
Construction: ABS/ PC Plastic Case ABS/ PC ABS
Weight: 1.6Kg 0.5Kg (dc version)
0.7Kg (mains version)
0.3Kg (DC version)
0.36Kg (Mains version)
Colour: Red or Grey Red or Grey Red or Grey
       
  Asserta Beacon - Industrial  
Voltage: 10-30Vdc
230Vac
 
Current: 250mA @ 24Vdc
15mA @ 230Vac 
 
Temperature: -25°C to +70°C  
Protection: IP66  
Construction: ABS / PC  
Weight: 0.3kg  
Colour: Red  
Flash Rate: 1Hz (adjustable on 24Vdc)  
Flash Power: 3.6j (dc version)
2.0j (ac version)
 
Monitoring: Reverse polarity (dc version)  

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.