Download document () of 20
Discontinued
Call points, pullstations & pushbuttons

CXK - Key switch call point for secure fire applications

The Fulleon Key Switch Call Point is for operation in secure locations where restricted access is required to activate a fire system. It is suitable for low voltage DC applications or up to 250V ac.

Surface-mounted with the supplied backbox, the unit can also be flush-mounted with a standard single gang backbox. It features a secure and convenient fixing clip to ensure no user can easily tamper with the device.

Available with two or three positions and in a weatherproof version for outdoor use, it can also be requested in a variety of colours including yellow on request for specific applications such as gas release.

Secure
Key activation required to suit restricted area access
Flexible
Suitable for use on systems up to 250Vac
Robust
ABS plastic impact resistant housing

Peace of mind when restricted access is important

The fire key switch call point provides the perfect solution if restricted access is needed with regards to call point activation. It is suitable for low voltage DC applications or up to 250V AC. It will meet the requirements of any secure location where it will be installed.

Secure call points for non-fire applications - the choice is yours

Your project may demand different call points for use other than in event of a fire. Eaton's fire key call points come in a variety of colours. (Minimum order quantity applicable).

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarms systems. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

Discover our other manual & key switch call points

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications

Product codes

Keyswitch 2 Way (Including Back Box), Yellow, CXK/2/Y/BB 4942110FULL-0036
Keyswitch 2 Way (Including Back Box), Red, CXK/2/R/BB4T 4942010FUL-0047

TECHNICAL SPECIFICATIONS

Voltage: 9 - 30Vdc
230Vac
Current: 10A @ 24Vac
2A @ 230Vac
Temperature: -10°C to +55°C
-25°C to +70°C (WP)
Protection: IP24D
Construction: ABS
Weight: 0.19Kg
0.29Kg (WP)
Colour: Red
Other colours available - Minimum order required
Configuration: 2 or 3 position key
1 - NO Contact
1 - NC Contact 
Operating Method: Key - removable

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.