Download document () of 20
Alarms & signaling devices

LED Remote & NF certified DAGS fire alarm indicators

Used as a supplemental alert to the fire alarm, the Fulleon LED remote indicator has been developed to provide discreet remote indication. Versatile and dependable, it can be used with the majority of fire alarm system point detectors as a pre-alarm, or to indicate a detector in alarm which is positioned in a void or obscure location. Three options are included in the range, the most common being the simple, high brightness LED indicator. The other two intergrating a buzzer to increase attention with an NF certified DAGS option that limits sound output to 60dB(A) for hospitals and other applications in the French market where high volume levels would be intrusive.
Subtle
Designed to be compact and discreet
Versatile
Compatible with the majority of Eaton detectors
Fire certified
NF approved for use in French hospitals, and suitable for use elsewhere

A low level notification allows subtle indication of an alert condition. The range of remote indicators is widely used in hospital and care homes for a pre-alert.

James Morgan, Global Product Manager

Maximise safety notification through remote indication

LED remote indicators are small but powerful notification devices that can be used with multiple 3rd party point detectors. They can be set as a pre-alert via the control panel, or set to activate when, for example, an obscured detector is activated.

LED remote indicators for conventional or addressable fire systems

LED remote indicators are available for use with Eaton conventional or addressable fire systems and can be used with Eaton addressable system protocol.

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarms systems. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

Discreet alerting, high efficiency using piezo electric technology

A flexible design allows sound and visual alert to be independently controlled. With instilled piezo electric technology energy efficiency is a given, whilst the option of adding a buzzer helps you tailor your device to suit the environment.

A history built on innovation and engineering excellence

From its inception in 1980, Fulleon’s core competency has been the development of cost-effective fire notification devices, providing maximum output with minimum power consumption. From the original Roshni sounder, with its rocking armature transducer, to the piezoelectric Symphoni sounder, and the unique LED LX beacon, we have developed a solid reputation for innovative design and engineering excellence.

View the rest of our fire-rated alarms and signalling devices

Trust Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Remote Indicator, Red Lens, REM/C/LED 600111FULL-0000
Remote Indicator With Integral Buzzer, REM/C/B/LED + BUZZER  600112FULL-0000
DAGS 3000 RL NF (Sounder / Beacon), DAGS3000RL  600124FULL-0014

TECHNICAL SPECIFICATIONS

Voltage: 13 - 60Vdc
Current: 10mA @24Vdc (Sounder & visual (RL))
Resistor: Sound - 60dB typical
Temperature: 0°C to +60°C
Construction: ABS
Weight: 0.1Kg
Colour: White
Volume Control: 20dB
Tones: 1 - Continuous
Lens Colour: Red

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.