Download document () of 20
Alarms & signaling devices

Squashni Micro - Slim fire alarm sounder detector base

The Fulleon Squashni Micro is an extremely efficient base fire alarm sounder that offers low power operation in a discrete 35mm housing. Delivering a low power requirement and a high quality, clean finish without compromising on safety.

Available as either a standard version offering general UK alarm tones or an "E" version that provides European tones including the German DIN tone and the Netherlands Slow Whoop. The Squashni Micro, which also acts as a fixing platform for detector bases, is available in red and white housing.
Discreet
A compact design for unobtrusive indoor applications
Compliant
Fire certified to meet the requirements of EN54-3
Versatile
Universal point detector platform allows a discreet ceiling installation

The ability to switch this detector base sounder to 3mA low power setting has made it a popular choice for conventional panels with limited power output.

James Morgan, Global Product Manager

A history that's deeply rooted in early communications technology

With over 2 million Roshni Low Profile (RoLP) sounders sold in the last 5 years alone, its dependability is apparent, but how did this conventional fire alarm sounder come to be? The brainchild of Fulleon, the RoLP was invented in 1980 by cleverly incorporating the technology used in telephone transducers. The Squashni (Squashed Roshni) is an evolution of this original design, to create a discreet platform for point detectors or standalone ceiling mounting.

Sound vs Power - Customisable to meet your needs

Transducer speaker technology allows the Squashni micro to generate an SPL of up to 97dB, or can be used on a lower SPL setting to reduce the current draw to only 3mA.

Dependably discreet, always ready

With a profile depth of only 35mm, and a clean uncluttered fascia, the squashni micro blends easily into a commercial or office environment. A universal platform allows the fitment of a standard point detector to create a single installation point.

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarms systems. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

Loud and Clear. Alerting when a life depends on it.

From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.

Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.

Icon speaker - white background.jpg

View the rest of our fire-rated alarms and signalling devices

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Squashni Micro Base Sounder, White 587001FULL-0108X
Squashni Micro Base Sounder, Red 587002FULL-0109X
Squashni Micro Base Sounder, White Base with cap 587011FULL-0110X
Squashni Micro Base Sounder, Red Base with cap 587012FULL-0111X
Squashni Micro Cover White (pack of 5) 590032FULL-0098

TECHNCIAL SPECIFICATIONS

Voltage: 12Vdc
Current: 5.5mA (low setting)
15mA (high setting)
Sound Output: 90dB(A) (low setting)
97dB(A) (high setting)
Tones: 4
Volume Control: High or Low setting
Monitoring: Reverse polarity
Temperature: -10°C to +55°C
Protection: IP21C
Construction: ABS
Weight: 0.15kg
Colour: Red or White

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.