Download document () of 20
Alarms & signaling devices

Symphoni - Low current fire alarm sounder

The Fulleon Symphoni is a highly adaptable conventional fire alarm sounder. Cost-effective and supremely efficient due to its innovative piezoelectric electric charge technology, it delivers current consumption as low as 5mA.Used widely by OEM platforms and global manufacturers for this very reason, the fire certified sounder is available in a number of options dependent on the environment, application and country. The range is based around three types, standard, high output and Voice +, all available with the choice of red or white and standard or weatherproof IP66 housing. The standard version comes with UK alarm tones and an “E” version that has tones including German Din and Netherlands Slow Whoop. While the high output variant produces up to 120dB(A) for open areas and situations where usual background noise is high. The Symphoni Voice + range comes preloaded with 3 commonly used messages and is easily customised from Eaton’s large bank of voice messages to store up to 16. French versions of all three are available in respective Class B and Class C categories.
Efficient
Uses innovative piezoelectric technology for ultra low power consumption
International
International fire tones & voice message variants available
Multipurpose
Weatherproof outdoor (IP66), 120dB high output & onboard voice options

The ultra low power consumption of the Symphoni has led to its integration into a variety of globally recognized OEM system manufacturers.

James Morgan, Global Product Manager

Safer, smarter evacuation of people with pre-recorded voice messages

Allowing phased fire evacuation, the Voice + is capable of storing up to 16 discreet EN54 approved voice messages, in a variety of languages. With its ability to be project customized, and available in VdS German and NF French Class B variants, the Symphoni Voice + versatility is unmatched.

'Loud and clear' wide area fire notification

A high output fire certified Symphoni, capable of achieving 120dB, enables alerting across large open spaces, minimising the use of multiple sounders, or areas of high ambient noise, such has metal fabrication and processing plants. It is also available as a Class C French NF approved variant allowing complete local compliance.

Tough. Resistant. Dependable.

Rated to Ingress Protection of IP66, the housing on the outdoor Symphoni enables it to be located in areas subject to high levels of dust or strong jets of water. Which when combined with It's wide operating temperature of -25° to +70° suits a variety of outdoor conditions and high intensive indoor applications such as food processing wash down areas, sediment processing and manufacturing plants.

Products that work in harmony to complete your required fire system

The Symphoni fire sounder can also be used with the innovative LX VAD to create an EN54 certified sounder and visual alarm device.

A history built on innovation and engineering excellence

From its inception in 1980, Fulleon’s core competency has been the development of cost effective fire notification devices, providing maximum output with minimum power consumption. From the original Roshni sounder, with its rocking armature transducer, to the piezoelectric Symphoni sounder, and the unique LED LX beacon, we have developed a solid reputation for innovative design and engineering excellence.

Loud and Clear. Alerting when a life depends on it.

From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.

Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.

Icon speaker - white background.jpg

View the rest of our fire-rated alarms and signalling devices

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Symphoni Sounder, Red SY/R  650001FULL-0003X 
Symphoni Sounder, White SY/W  650002FULL-0004X
Symphoni Sounder White / IP66 Version SY/IP/W1  654065FULL-1052X
Symphoni Sounder Red / IP66 Version SY/IP/R  654008FULL-0058X
Symphoni, High Output Sounder, Red SY/HO/R  651004FULL-0009X
Symphoni, High Output Sounder, White SY/HO/W  651003FULL-0008X 
Symphoni High Output Sounder, Red / IP66 Version SY/HO/IP/R  651012FULL-0057X
Symphoni Voice Plus Sounder, Red SYV/R/V+ VP001ASY  680003FULL-0003X 
Symphoni Voice Plus Sounder, White SYV/W/V+ VP001ASY  680004FULL-0004X
Symphoni, Tone 15, Class B, Voice, NF, White SYV/W/CLSB CLASS B VOICE NF Approved  651023FULL-0096X 
Symphoni, Tone 15, Class B, Voice, NF, White, 10-60V SYV/W1/15/M/L/CLS B/10-60V NF FULLEON   654070FULL-1070X
Symphoni Voice Plus Sounder, Red, IP66 SYV/R/IP/V+ VP001ASY  680005FULL-0006 
Symphoni Voice Plus Sounder, White, IP66  SYV/W/IP/V+ VP001ASY 680006FULL-0007

TECHNICAL SPECIFICATIONS

  Symphoni & Symphoni Weatherproof Symphoni High Output & Symphoni High Output Weatherproof Symphoni Voice+ & Symphoni Voice+ Weatherproof
Voltage: 18 - 30Vdc  18 - 28Vdc  9 - 60Vdc 
Current: 5mA 240mA (Typical Tone 3) 4mA Low
8mA High 
Sound Output: 100dB(A) 114dB(A) (Typical Tone 3)
120dB(A) (Typical Tone 6)
100dB(A)
Tones: 3 32 7 user selectable + no tone option
Volume Control: 10dB  20dB  10dB 
Monitoring: Reverse polarity Reverse polarity Reverse polarity
Temperature: - 10ºC to + 55ºC
- 25ºC to + 70ºC (WP) 
- 10ºC to + 55ºC
- 25ºC to + 70ºC (WP) 
- 10ºC to + 55ºC
- 25ºC to + 70ºC (WP) 
Protection: IP21C
IP66 (WP) 
IP21C
IP66 (WP) 
IP21C
IP66 (WP) 
Construction: ABS  ABS  ABS 
Weight: 0.21Kg 0.58Kg 0.21Kg
0.32Kg (WP)  0.68Kg (WP) 0.32Kg (WP) 
Colour: Red or White Red or White Red or White
Messages: N/A N/A Up to 16 messages - user selectable

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.