Download document () of 20
Discontinued
Back-up power (UPS)

Eaton 5E UPS

The Eaton 5E UPS is an essential line interactive affordable UPS that provides cost effective and reliable power protection against power outages and bad power quality.  The Eaton 5E UPS batteries are permanently recharged (even when off) and UPS can start without mains (Cold-start)

Applications: The Eaton 5E UPS easily plugs any equipment to the UPS (PC, HD TV, internet gateway) and is suitable for home use or use in a small business environment

Power rating
500-2000VA
Topology
Line-Interactive
Form factor
Tower/Desktop

The Eaton 5E UPS has reached end-of-life status

The Eaton 5E Gen2 UPS is a fit, form, and function replacement for the 5E UPS

Wide Range

With power ratings from 500VA to 2KVA the Eaton 5E UPS provides battery backup and voltage regulation for a wide range of devices.

Ease-of-use

The plug-and-play functionality of the 5E allows you to start backing up your equipment the moment you take the unit out of the box. Gain automatic integration with Windows, Mac and Linux with a simple connection to a USB port (USB Models only).
Specifications
Download Links
X
Download Close