Download document () of 20
Back-up power (UPS)

Eaton 5P Gen2 UPS

Discover the Eaton 5P UPS Gen 2, compact and efficient solution for IT & edge environments that delivers 22% more power than its predecessor, available in 1U rack or tower form factor.

Its intelligent design ensures a stable output and energy savings, while advanced load segment control prioritizes critical equipment and optimizes battery runtime. This new range also enables fleet management, remote UPS setting and remote firmware upgrade. 

Power rating
650-1550 VA
Topology
Line-interactive
Form Factor
Rack or tower

Smart power for your edge IT

 

Benefit from enhanced power capacity

The 5P Gen2 UPS delivers up to 33% more than comparable models available on the market in a compact format, making it ideal for protecting a wide range of applications.
 

Get ready for a revolution in battery management

Our new Eaton ABM+ technology provides accurate battery life prediction and timely replacement alerts, powered by machine learning.
 

Enjoy peace of mind that your data are secure

The Eaton 5P Gen 2 UPS, together with our cybersecure Gigabit Network Card (included in the Netpack versions), meets stringent cybersecurity standards.
 

Ensure continuous service and data integrity

Our IPM2 a DITPM software makes it easy to remotely monitor and manage IT infrastructure, even in hard-to-reach locations, while our Brightlayer Software Suite provides seamless integration with virtualization environments.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close