Download document () of 20
Discontinued
Back-up power (UPS)

Eaton 5PX UPS

The Eaton 5PX Rack/Tower UPS provides line-interactive backup power and scalable runtimes for servers, storage systems, VoIP gear and network equipment. With a next-generation intuitive LCD display, energy consumption metering down to the outlet group level, and up to 99% efficiency, the 5PX is the perfect UPS to protect modern IT equipment.

Power rating
1500 - 3000 VA
Topology
Line Interactive
Form factor
Rack/Tower

Graphical LCD

The new graphical LCD display provides clear information on he UPS’s status and measurements on a single screen (in seven languages). Enhanced configuration capabilities are alsoavailable with easy-to-use navigation keys.

Energy efficient

With an optimised electrical design and up to 99% efficiency, the 5PX is an ENERGY STAR® qualified UPS which allows you to reduce cooling and utility costs. For the first time in the industry the 5PX can meter energy consumption right down to the managed outlet groups.

Extended runtime

Eaton 5PX UPS allows you to increase the runtime by adding up to four external hot-swappable battery modules, able to run systems for hours if necessary. The additional battery modules are automatically recognised by the UPS.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close