The Eaton 93PM G2 UPS combines protection, security and business continuity in a flexible, efficient and cost-effective modular and scalable design. With the highest possible availability and the lowest total cost of ownership in its class, the second generation three-phase 93PM UPS is the perfect solution for colocation datacenter operators and organisations looking to increase capacity and power protection in line with business demand.
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Frame |
200, 240, 300, 360 kVA |
Power range |
50 – 360 kVA |
Voltage |
380, 400, 415 V |
Topology |
online |
Efficiency |
up to 97% (Online) |
Battery type | VRLA, Lithium-ion, Supercapacitor |
Structure |
Hot-swap modular, scalable UPS |
Number of power modules | 1 – 6 |