Download document () of 20
Back-up power (UPS)

Eaton 93PM UPS 30-500 kVA

The performance of Eaton 93PM UPS is proven with over 500 MVA installed capacity globally. It provides the highest availability for mission-critical applications at the lowest Total Cost of Ownership. Eaton 93PM UPS is the perfect three-phase white or grey space solution for today’s data center.
Topology
Online
Power rating
30 – 500 kVA
Efficiency
Up to 97 %

At Eaton, sustainability is at the core of our mission. Among the development of environmentally friendly technologies, Eaton improved its commitment to focus on efficiency when designing solutions.

As a signatory of the new UPS Code of Conduct Eaton is proud to announce that the 91PS, 93PS, 93PM, 93PM G2, 93E G2, 9395P, 5P, 5PX, 9PX ranges are Elite class UPS, providing the highest level of energy efficiency.

Eaton is glad to be one of the pioneers and prove its commitment to a smart, secure, sustainable world.

Lowest Total Cost of Ownership.

Eaton 93PM UPS costs you less to own because it is more efficient, thanks to leading technologies – many unique to Eaton.

Best of both – Modularity and Resiliency.

Each power module of Eaton 93PM UPS includes all the components required for double conversion operation. In addition, there is one common fully-rated static bypass per UPS. This topology enables the 93PM to combine the benefits of modularity (flexibility, availability and scalability) with the resiliency of centralized static bypass.

Maximum availability.

Whatever the changing conditions – and however quickly they change – the Eaton 93PM UPS is designed to maintain a steady, uninterrupted and clean power supply. This market-leading resiliency is the result of advanced technologies built into the Eaton 93PM.

Eaton Cyber Secured Monitoring

System is 24/7 monitored by an Eaton Expert. Faster response to malfunctions, comprehensive periodical health report of UPS performance including prediction analysis and lifecycle management.

Eaton UPS Service Level Agreements (SLAs)

Available in a range of different levels to suit your needs and budget, Eaton’s SLAs combine various services into one contract to give you complete peace of mind, ensuring maximised performance of your equipment and budget optimisation.

Specifications

Highlight differences
Show only differences
Hide blank features

Eaton 93PM UPS 30-500 kVA technical specifications

Eaton 93PM UPS 30 – 60 kVA

Frame
50, 60 kVA  
Power range
30 – 60 kVA
Voltage  
380, 400, 415 V
Topology
online
Efficiency
up to 97% (Online)
Runtime (internal batteries)   
10 – 30 min
Battery type                               
VRLA, Lithium-ion, Supercapacitor
Number of power modules
1
WARRANTY 1 year

Eaton 93PM UPS 30 – 200 kVA

Frame
100, 120, 150, 200, 250 kVA  
Power range
30 – 250 kVA
Voltage  
380, 400, 415 V
Topology
online
Efficiency
up to 97% (Online)
Runtime (internal batteries)   
VRLA, Lithium-ion, Supercapacitor
Battery type                               
modular, scalable UPS
Number of power modules
1 – 4
WARRANTY 1 year

Eaton 93PM UPS 100 – 500 kVA

Frame
400, 500 kVA  
Power range
100 – 500 kVA
Voltage  
380, 400, 415 V
Topology
online
Efficiency
up to 97% (Online)
Battery type   
VRLA, Lithium-ion, Supercapacitor
Structure                               
modular, scalable UPS
Number of power modules
2 – 8
WARRANTY 1 year

Product images

Download Links
X
Download Close