Download document () of 20
Back-up power (UPS)

Eaton 91PS and 93PS UPS

Eaton 91PS and 93PS UPSs provide the lowest Total Cost of Ownership (TCO) and maximum availability in their power range. Whatever your mission-critical application, Eaton 91PS and 93PS UPSs offer the power performance, scalability, resiliency and efficiency you need for cost-efficient business continuity.
Topology
Online
Power rating
8 - 30/40 kW
Efficiency
96 %

At Eaton, sustainability is at the core of our mission. Among the development of environmentally friendly technologies, Eaton improved its commitment to focus on efficiency when designing solutions.

As a signatory of the new UPS Code of Conduct Eaton is proud to announce that the 91PS, 93PS, 93PM, 93PM G2, 93E G2, 9395P, 5P, 5PX, 9PX ranges are Elite class UPS, providing the highest level of energy efficiency.

Eaton is glad to be one of the pioneers and prove its commitment to a smart, secure, sustainable world.

Lowest Total Cost of Ownership.

Eaton 91PS and 93PS UPSs cost you less to own because they are more efficient, thanks to a number of leading technologies. Eaton’s Energy Saver System (ESS), for example, improves Eaton 91PS and 93PS efficiency levels to 99% and will save you over 10 000 € during 5 years in operating expenses.

Maximum availability.

Whatever the changing conditions – and however quickly they change – the Eaton 91PS and 93PS UPSs are designed to maintain a steady, uninterrupted and clean power supply. This market-leading resiliency is the result of advanced technologies built-in to the Eaton 91PS and 93PS UPSs.

Future-ready.

The rapid adoption of the cloud, constant evolution of IT technologies, increased focus on environmental footprint and sophistication of mission-critical applications are demanding even more efficient, resilient, scalable and safe power protection solutions. Eaton 91PS and 93PS UPSs are a uniquely intelligent UPSs, which are both virtualization- and cloud-ready.

Eaton Cyber Secured Monitoring

System is 24/7 monitored by an Eaton Expert. Faster response to malfunctions, comprehensive periodical health report of UPS performance including prediction analysis and lifecycle management.

Eaton UPS Service Plans

Available in a range of different levels to suit your needs and budget, Eaton’s Service Plans combine various services into one contract to give you complete peace of mind, ensuring maximised performance of your equipment and budget optimisation.

Specifications

Highlight differences
Show only differences
Hide blank features

Eaton 91PS and 93PS UPS technical specifications

Eaton 91PS and 93PS UPS 10 kW

Frame (maximum power)
                      10 kW  
Phases In/Out
Eaton 91PS  1:1 / 3:1
Eaton 93PS  3:3
Power range 
                      8 – 10 kW
Runtime (internal batteries)
                      8 – 15 min
Number of power modules
                      monolithic

Eaton 91PS/93PS UPS 15/20 kW

Frame (maximum power)
Eaton 91PS  15 kW
Eaton 93PS  20 kW
Phases In/Out 
Eaton 91PS  3:1
Eaton 93PS  3:3
Power range
Eaton 91PS  8 – 15 kW
Eaton 93PS  8 – 20 kW
Runtime (internal batteries)
                      5 - 37 min
Number of power modules
                      1

Eaton 91PS/93PS UPS 30/40 kW

Frame (maximum power)
Eaton 91PS  30 kW
Eaton 93PS  40 kW
Phases In/Out 
Eaton 91PS  3:1
Eaton 93PS  3:3
Power range
Eaton 91PS  8 – 30 kW
Eaton 93PS  8 – 40 kW
Runtime (internal batteries)
                      5 - 85 min
Number of power modules
                      1 - 2

Product images

Download Links
X
Download Close