Download document () of 20
Back-up power (UPS)

Eaton 9PHD Marine UPS

Eaton 9PHD Marine UPS is a reliable and efficient, state-of-the-art UPS solution that can be configured for a range of marine & offshore applications. It brings the benefits of modern, modular, IGBT-based UPS technology to the shipborne environment providing the lowest total cost of ownership in its power range.

Topology
Online (IGBT)
Power rating
30 – 200 kW
Efficiency
97 %

Elite UPS

At Eaton, sustainability is at the core of our mission. Among the development of environmentally friendly technologies, Eaton improved its commitment to focus on efficiency when designing solutions. As a signatory of the new UPS Code of Conduct Eaton is proud to announce that the 91PS, 93PS, 93PM, 93PM G2, 93E G2, 9395P, 9PHD, 5P, 5PX, 9PX ranges are Elite class UPS, providing the highest level of energy efficiency. Eaton is glad to be one of the pioneers and prove its commitment to a smart, secure, sustainable world.

Reliable.

An unexpected loss of power in critical marine & offshore applications can result in anything from an economic setback or physical damage, or in the worst case, to the loss of lives. Reliability is the number one requirement for a marine UPS. The Eaton 9PHD Marine UPS ensures the reliable supply of uninterrupted clean power to keep your critical load up and running no matter what. Reliability equals safety.

Efficient.

UPS reliability is essential for the continuation of operations, and so too is financial performance. High efficiency (up to 97% on double conversion mode) means less energy burned to heat and a reduction in energy used for cooling. This means lower costs and lower emissions. The Eaton 9PHD Marine UPS efficiency brings savings in money, weight, space and for the environment.

Versatile.

Whatever the changing conditions – and however quickly they change – the Eaton 9PHD Marine UPS is designed to maintain a steady, uninterrupted, clean power supply. This market-leading resiliency is the result of the number of advanced technologies built-in to the Eaton 9PHD UPS. With a wide range of optional add-on features, the unit is built to meet the specific and demanding requirements on land and at sea.

Eaton's energy saving technologies

Control your costs by using Eaton's energy saving technologies
Specifications

Highlight differences
Show only differences
Hide blank features

Eaton 9PHD Marine UPS 30 kW - 200 kW technical specifications

Eaton 9PHD Marine UPS 100 kW

Eaton 9PHD Marine UPS 100 kW

Phases in/out 
3:3 
Power range 
30-100 kW
Number of power modules  
1 - 2
Available voltage levels (line to line) 

208 V, 230 V, 380 V, 400 V,

415 V, 440 V, 480 V, 690 V

IP class 
IP23 / IP33 / IP54
Eaton 9PHD Marine UPS 200 kW

Eaton 9PHD Marine UPS 200 kW

Phases in/out 
3:3 
Power range 
80-200 kW
Number of power modules  
2 - 4
Available voltage levels (line to line) 

208 V*, 230 V*, 380 V, 400 V,

415 V, 440 V, 480 V, 690 V*

IP class 
IP23 / IP33 / IP54
  *up to 100kW

Product images

Download Links
X
Download Close