Knowledge Search
Download document () of 20
ePDU & ATS

Eaton basic rack PDU

Eaton Basic PDUs have 0U, 1U and 2U form factors and a variety of output socket choices for reliable, cost-effective power distribution and branch circuit protection for all connected equipment in your server racks. Basic PDU models feature Eaton’s patented IEC outlet grip plug retention to prevent accidental equipment disconnection, colour-coded outlet sections for quick visual identification, a low-profile form factor and a high operating temperature threshold.

Take a look at the Eaton Basic Rack PDU

Prevent accidental disconnects

Easily secure plugs with outlet grips

Easily organise demand

Colour-coded outlet sections match circuit breakers for easy identification, preventing unbalanced demand loading.

Flexible mounting

0U, 1U, 2U footprint offerings
Tool-less mounting buttons
Optional side mounting
Clip feet

Reduce cooling costs

Eaton’s rack PDUs can withstand operating temps of up to 140°F (60°C)

Find the right rack PDU for your IT needs

Specify basic, metered input, metered outlet or managed PDUs, also known as switched PDUs, in addition to several other key features.

Specifications

Highlight differences
Show only differences
Hide blank features

Find the right rack PDU for your IT needs

Specify basic, metered input, metered outlet or managed PDUs, also known as switched PDUs, in addition to several other key features.
Download Links
X
Download Close

Learn more about the technology platform in Eaton's ePDU G3 platform