Knowledge Search
Download document () of 20
ePDU & ATS

Eaton managed rack PDU

Eaton Managed rack PDUs, also known as Switched PDUs, allow you to monitor and control critical factors such as voltage, current and power factor. This information at the outlet socket level allows you to make the right decision when it comes to energy consumption in your data centre. Our most advanced switched PDUs, Eaton Managed vertical and horizontal units also feature remote on/off outlet switching to enable you to reboot connected equipment. You’ll also benefit from being able to turn off unused outlets to prevent unauthorised use.

Save time and money

Reboot connected devices remotely.

Reduce network costs

Connect up to eight PDUs using the same IP address.

Easily organise demand

Colour-coded outlet sections match circuit breakers for easy identification, preventing unbalanced demand loading.

Flexible mounting

0U, 1U, 2U footprint offerings
Tool-less mounting buttons
Optional side mounting
Clip feet

Take a look at the Eaton Managed Rack PDU

Prevent accidental disconnects

Easily secure plugs with outlet grips

Save time

Through mass configuration management you can apply commands across multiple units instantly

Find the right rack PDU for your IT needs

Specify basic, metered input, metered outlet or managed PDUs, also known as switched PDUs, in addition to several other key features.
Specifications

Highlight differences
Show only differences
Hide blank features

Find the right rack PDU for your IT needs

Specify basic, metered input, metered outlet or managed PDUs, also known as switched PDUs, in addition to several other key features.

Download Links
X
Download Close

Learn more about the technology platform in Eaton's ePDU G3 platform