Download document () of 20
Back-up power (UPS)

Power Xpert 9395P UPS

The Power Xpert 9395P UPS provides the benefits of high double conversion efficiency and greater power density, gained from the most recent technological developments in power management. Whatever your mission-critical application, the Power Xpert 9395P UPS offers the power performance, reliability and flexibility you need.

Topology
Online
Power Rating
250 – 1200 kVA
Efficiency
96,3 %

Lowest Total Cost of Ownership.

Power Xpert 9395P UPS costs you less to own because it is more efficient, thanks to a number of leading technologies – some of them unique to Eaton.

Resiliency.

Whatever the changing conditions – and however quickly they change – the Power Xpert 9395P UPS is designed to maintain a steady, uninterrupted and clean power supply. This market-leading resiliency is the result of a number of advanced technologies built-in to the Power Xpert 9395P.

Scalability.

The Power Xpert 9395P UPS range provides several options for scaling, and for tailoring the optimal fit for your application. UPS power scaling can be achieved by increasing UPS capacity, adding a new UPS in parallel to the existing installation or adding a new UPS system and transferring the load to it.
Specifications

Power Xpert 9395P UPS 250-1200 kVA technical specifications

Power Xpert 9395P UPS 250 – 300 kVA

Frame
 300 kVA
Power range                        
 250 – 300 kVA
Voltage
 380, 400, 415 V
Topology
 online
Efficiency
up to 96,3% (Online)
Battery type              
VRLA, Lithium -ion,
Supercapacitor
WARRANTY 1 Year

Power Xpert 9395P UPS 250 – 600 kVA

Power Xpert 9395P UPS 250 – 600 kVA

Frame
600 kVA
Power range
250 – 600 kVA
Voltage
380, 400, 415 V
Topology
online
Efficiency 
up to 96,3% (Online)
Battery type
VRLA, Lithium -ion,
Supercapacitor
Structure
modular, scalable
UPS
Number of power modules
1 – 2
WARRANTY 1 Year

Power Xpert 9395P UPS 250 – 900 kVA

Frame
900 kVA
Power range
250 – 900 kVA
Voltage
380, 400, 415 V
Topology
online
Efficiency 
up to 96,3% (Online)
Battery type
VRLA, Lithium -ion,
Supercapacitor
Structure
modular, scalable
UPS
Number of power modules
1 – 3
WARRANTY 1 year

Power Xpert 9395P UPS 250 – 1200 kVA

Frame
1200 kVA
Power range
250 – 1200 kVA
Voltage
380, 400, 415 V
Topology
online
Efficiency 
up to 96,3% (Online)
Battery type
VRLA, Lithium -ion,
Supercapacitor
Structure
modular, scalable
UPS
Number of power modules
1 – 4
WARRANTY 1 year

Product images

Download Links
X
Download Close