Download document () of 20
Integrated power solutions

SR1000T Standalone Inverter Solution

Eaton SR1000T Standalone inverter is designed for your telecommunication applications where a very reliable AC supply is required. The high efficiency, power density and compact size make the SR1000T inverter an outstanding solution for powering all types of critical AC equipment.

OPERARTING RANGE
24 VDC: 18 ~ 34 VDC 48 VDC: 36 ~ 68 VDC / 36~ 60 VDC (Only UL)
POWER OUTPUT
1000 VA / 1000 W

Reliable

Eaton SR1000T Standalone inverter provides 1000 W of reliable AC power in a 1U x 19" rack mount package that includes a built in Transfer Switch (TS). The TS automatically and instantaneously switches the AC output from the DC inverter to an alternative source such as AC mains (and back again), providing extra security of the AC supply to the load equipment

Intelligent

Built in controller providesreal-time system status through comprehensive LCD/LED display and allows seting through a front access interface.
Specifications

Technical Specifications

  SR-1000T-124 SR-1000T-148 SR-1000T-224 SR-1000T-248
Output        
Continuous output power
1000 W      
Max. Output power (3 Min.) 1100 W      
Surge power 2000 W      
Frequency 47 ~ 63 Hz ± 0.5 % (User selectable)
Output voltage 97 ~ 123 VAC (User selectable) 194 ~ 246 VAC (User selectable)
Efficiency (full load) 87 % 88 % 90 % 91 %
Output waveform Pure Sine Wave (THD < 2 %)
Input        
DC voltage 24 VDC 48 VDC 24 VDC 48 VDC
Voltage range 18 ~ 34 VDC 36 ~ 68 VDC / 36 ~ 60 18 ~ 34 VDC 36 ~ 68 VDC / 36 ~ 60
    VDC (Only UL) VDC (Only UL)
No load current 1.4 A 0.75 A 1.3 A 0.7 A
Control & Signal  
LCD Panel 2-line LCD Panel
LED Indicator Input voltage level, output load level and faulty status
Dry contact terminal By relay      
Remote control port RJ-11      
Protection
Input protection Over voltage / Under voltage / Reverse polarity (Fuse)
AC Output protection Short circuit / Overload / Over temperature
AC Input protection 12 Amp Circuit breaker 6 AMP Circuit breake
Bypass Relay  
Relay specification 15 Amp / 120 VAC, 10 Amp / 250 VAC
Bypass relay selectable On line / Off line (Haphazard, Normal, Exacting) selectable
Switching time From AC bypass mode (Off-line mode): 20 ms / From DC to AC inverter mode (on-line mode): 8 ms (Exacting mode)
Environment  
Working temp. (Full load) 0 oC ~ 50 oC
Storage temp. -30 oC ~ 70 oC
Safety EMC  
Safety standards UL62368-1 EN62368-1
EMC standards FCC class B EN 55032 class B; EN 61000-3-2, -3-3
  EN 55024; IEC 61000-4-2, 3, 4, 5, 6, 8, 11
Others
Failure indication Buzzer alarm and dry contact
Dimension (W x H x D) 483 x 44 x 345 mm / 19.02 x 1.73 x 13.58 inch
Packing 7.46 kg; 2 pcs / 15.9 kg / 1.74 CUF
Cooling Thermal and load control fan
Application Focus on telecommunication (base-station), networking (data center) and battery backup systems

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close