Download document () of 20
Integrated power solutions

DCM2000-21RX

The DCM2000-21RX is a High Capacity (Low Ohmic) DC Distribution Module (HCLOD) which provides circuit protection for your wide selection of telecommunications loads up 250A per circuit and 1,200A per distribution (600A + 600A) at 60V.

Voltage range
43-60 Vdc
Maximum current
1200 A (600A+600A)

Intelligent

All circuit breakers are alarmed through auxiliary contacts and switchable to providing volts free alarm signals. The DCM2000-21RX is designed to comply with recognized international standards and for complete operator safety

Convenient

Full front access is provided to allow easy termination of load cables in vertical cable entry. You can easily replace or augment circuit breakers with plug in terminals.
Specifications

Technical specifications

Voltage range 43 – 60Vdc
Maximum Current
1,200A, (600A + 600A
CB Type
Heinemann AM1R or AM1P
CB Current Ratings (Other ratings available upon request - indent)
Single Position: 15A, 30A, 60A, 80A, 100A
Multi Position: 125A(2P), 160A(2P), 175A(2P), 200A(2P), 250A(3P)
Load Cable Termination
Two hole lug, vertical cable entry Paralleling bus bar options for 2 & 3 (pole width) breaker sizes.
Alarms
MCB Auxiliary contacts, NO.NC switchable on/off
Operating Temperature Range
-10 o C to +45 o C (CE)
Dimensions H,W,D
4U: 178mm, 480mm (19” mounting), 290mm
Certifications  CE
Download Links
X
Download Close