The Eaton CR48-3G Core Network Rectifier is designed specifically for core network applications such as central office and data centers. Reliability and power density make the CR48-3G ideally suited to your core network applications that require the highest level of performance and reliability from the DC power system.
| Input | |
| AC Supply | 208 V, 50/60 Hz (nominal) 3-phase Δ400 V, 50/60Hz (nominal) 3-phase Y 323-510V full output power up to 50°C [122°F] |
| Power Factor | >0.99 (50 – 100 % Output Current) |
| Efficiency | 92 % (50 – 100 % Output Current) |
| Output | |
| DC Output Voltage Range | 43 – 58 V |
| DC Output (maximum) | 5800W @ 48 V |
| Environmental | |
| Operating Temperature Range | -40°C – +70°C [-40°F – +158°F] Output current is derated above 50°C [122°F] and below -10°C [14°F] |
| Cooling | Temperature controlled, high reliability fans |
| Mechanical | |
| Dimensions H,W,D | 3U: 130 mm [5.25”], 121 mm [4.8”], 321 mm [12.6”] overall |
| Weight | 4.4 kg [9.7 lb] |
| Certifications | |
| North America | UL, FCC Verification, CSA, IC |
| Europe | CE |
| Australia / New Zealand | C-tick, Telepermit |