Download document () of 20
Integrated power solutions

IOBSS-10 SiteSure-3G Board

Eaton SiteSure-3G adds on to the SC300 Controller to provide control and monitoring for your wide range of external devices. It uses the communications capability of an Eaton DC power system to monitor and control power systems, security, air conditioning, engine alternators and other building services, or sense DC currents for load metering. 

Rated Voltage
24/48 V Nom
Operational Voltage
19-60 V

Optional features for your needs

Additional SiteSure-3G modules can be added as required to provide the number of input and outputs needed for your particular applications.

Remote control and monitoring

With the Visual Power Manager (VPM) remote control and monitoring software you can remotely control and configure your SiteSure-3G modules via the SC300 web interface. This can also be executed with DCTools local craft terminal.
Specifications

Technical Specification

DC Input
Rated Voltage 24V / 48V nominal; 0.4A - 0.2A maximum
Operational Range
19 - 60V
Power Input Connector:
RJ-45 (part of RXP bus)
Input/Output
Bus Voltage Input
Number: 1
Range: -60V to +60V
Current Inputs
Number: 3
Range: -50mV to +50mV
Analogue Input
Number: 4
Range: 0 to +10V
Connectors: Screwless terminal blocks
Temperature Inputs
Number: 2
Range: 2.53V to 3.23V (-20°C to +70°C with TS02 temperature sensor)
Digital Input
Quantity: 13
Connection: Screwless terminal blocks
Type: Voltage-free switch or relay contacts only
Digital Outputs (Relays)
Quality: 10
Type: Configurable, including 1 also used for Monitor OK
Rating: Relays, Voltage free, NO-C-NC, 0.3A at 60V DC/1A at 30V DC Wire size: 0.5 - 2.0mm2 [20 - 14 AWG]
Certifications
Europe
CE
Australia / New Zealand
RCM
Download Links
X
Download Close