Download document () of 20
Access network power solutions

Eaton MCU-ES DC-DC Converter

The Eaton MCU-ES Energy Saver DC-DC Converter is designed for voltage boosting and regulation in 5G and communications networks. Industry leading power density, short depth and flexible mounting options make the MCU-ES well suited for your limited space applications such as Macro Base Station buildings and outdoor cabinets.

DC Supply
42-60 V
DC Output
50-60 V /2000 W
Efficiency
> 96 % peak

DC-DC Converter to support 5G Radio Deployments

5G radios use more power than existing 3G and 4G (RRU/AAU). Therefore existing telecom installations with additional power hungry remote radio units requires careful consideration as replacing your entire power infrastructure that includes DC cabling and rectifier system, isn’t a viable option

In order to avoid significant investment, MCU-ES 2kW DC/DC converter boosts voltage during normal and backup scenarios to ensure applied voltage at the input terminals of the radio is maintained in order to overcome voltage drop.

Intelligent and easy to use system

This modular converter features intelligent digital signal processing for enhanced control, producing peak efficiency up to 96 % for typical operating loads. Compatible and configurable using SC300 system controller, a 19” magazine is available to cater for 18kW. Quantity of DCDC modules used per site dependent on customer specification.
Specifications

Technical Specifications

Input  
DC Supply 42V – 60V full output power up to 50°C [122°F]
Efficiency >96% peak
>95% (20 – 100% output power)
Output  
DC Output Voltage Range 50-60V
DC Output (maximum)  2000W @ 54.5V
Environmental  
Operating Temperature Range -40°C – +70°C [-40°F – +158°F]
Output power derates above 50°C [122°F]
Cooling Temperature controlled, variable speed, high reliability fan <50dBA ambient temperature 25°C 
Mechanical  
Dimensions H,W,D 3U: 133mm [5.25”], 42mm [1.65”], 266mm [10.45”] overall
Weight 1.7kg [3.7 lb]
Certifications  
North America  UL
Australia / New Zealand  CE
Download Links
X
Download Close