Download document () of 20
Circuit breakers

FAZ-PN xEffect miniature circuit breaker

The FAZ-PN miniature circuit breaker is a protective device that is equipped with both a thermal and an electromagnetic release. The 1+N-pole FAZ-PN is only 1 HP wide and is available with rated currents from 2 A to 40 A. The switching capacity is 6 kA according to IEC/EN 60898-1. 

IN ACCORDANCE WITH
IEC/EN 60898-1
VERSIONS
1+N pole
CURRENT LIMITING CLASS
3

Core features

  • Premium miniature circuit breaker for industrial applications and building installations
  • Back-up fuse with high selectivity, thanks to low let-through energy
  • Contact position indicator red – green
  • Rated currents up to 40 A
  • Tripping characteristics B and C
  • Rated switching capacity 6 kA according to IEC/EN 60898-1
  • Compatible with standard busbars
  • Comprehensive range of accessories, which can also be retrofitted

Reliable cable protection

MCBs protect cables against damage due to overload and short circuits: In the event of dangerously high currents, the circuit breaker’s bimetallic thermal release will disconnect the power supply. In the event of a short circuit, the electromagnetic release will disconnect the power supply in a timely manner.

A design that is standard-compliant and quality-tested

Part 1 of IEC/EN 60898 applies to AC MCBs if the rated voltage between the phases does not exceed 440 V, the rated current does not exceed 125 A and the rated breaking capacity does not exceed 25,000 A. Circuit breakers that fall within the scope of IEC/EN 60898-1 are designed to be operated by non-experts.

The right MCB for every situation

Circuit breakers with tripping characteristics B and C are the most common types. Circuit breakers with tripping characteristic B are the standard MCB type used for lighting and socket circuits. For circuits with high inrush and peak currents (e.g. motors and luminaire banks) devices with tripping characteristic C are used.

Maximum safety in railway applications

The xEffect range of protective switchgear also ensures the highest safety standards in railway applications. Thanks to compliance with specific standards such as IEC 61373 (Rolling stock equipment – Shock and vibration) and EN 45545-2 (fire protection of railway vehicles), the devices provide maximum safety and performance in rolling stock applications. In addition to standard switchgear, we also offer a wide range of MCBs and RCDs for the connection of ring cable lugs in railway applications.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close