Download document () of 20
Circuit breakers

xEffect FRCdM Type A and F residual current circuit breakers​

Eaton´s FRCdM range of voltage-independent residual current circuit breakers  (RCCB) is your comprehensive solution for fault protection, additional protection, and fire protection.​

​FRCdM digitally assisted RCD function offers best-in-class performance in regards of system availability and reliability of fault current protection. The current system status can be communicated through an integrated auxiliary contact.

​FRCdM offers more flexibility in applications due to extensive certification and ratings. Superior protection is given with the xEffect range of RCCBs and is the solution for critical systems​.

Design according to
IEC 61008
Tripping current
AC and pulsating DC
RESIDUAL CURRENT MONITORING
LED indicators

Core features

  • Line voltage independent RCCB for fault protection, additional protection as well as fire protection​
  • Live status of the system communicated through an integrated auxiliary contact as well as on the device itself​
  • Digital assisted sensing of residual current to achieve the highest levels of system availability​
  • Reduced running costs due to a yearly test interval​
  • Ratings from 25A to 80A​
  • 3+N pole configuration​
  • Fault current tripping indicator enables to determine of the tripping reason​

xEffect digital switchgear

The digital RCCBs from the xEffect series can do more than just switch off. They monitor electrical installations and give advance warning of critical current flows. So that system shutdowns – and the associated costs – can be avoided.

Local indicators
xEffect Residual Current Circuit Breaker FRCdM Type AC, A, U, R - green LED

Green

The system is in normal operation.

Yellow

The currently measured residual current is higher than 30% I∆n. The system is currently drawing fault current, and actions should be taken accordingly

 

xEffect Residual Current Circuit Breaker FRCdM Type AC, A, U, R - red LED

Red

The currently measured residual current is higher than 50% I∆n. The system is currently drawing a critical amount of fault current, and actions should be taken immediately.

Reliable protection for machines

These products help maintain an optimal system and provide additional protection against residual earth leakage currents for a wide range of applications. They come with different tripping characteristics to cater for variety of electrical systems and components. The devices offer a wide range of nominal currents and comprehensive optional accessories.

Digital RCD with enhanced reliability

Type A: Sensitive to AC and pulsating DC currents. Protection against special forms of residual pulsating DC currents that have not been smoothed.
Type U: Suitable for use with variable speed drives in household, commercial and industrial applications. This tripping characteristic has been specifically designed for use with frequency converters to prevent nuisance tripping.
Type R: Prevents nuisance tripping due to X-ray devices.

Sensitivity Type F

These types are capable of sensing pulsating residual currents and are not negatively affected by a DC overlay of up to 10mA .
These devices (depending on the range) are also available as:
  • G/F short time delayed devices which are surge current proof up to 3kA. These devices enable a reliable and safe installation with increased system availability.
  • S/F selective RCCBs with improved surge current capabilities up to 5kA. These devices are selective (conditions apply) to other RCDs and enable special applications and root installations.

Type F residual current devices offer the following benefits:

Maximum safety in railway applications

The xEffect range of protective switchgear also ensures highest standards of safety in railway applications. Thanks to compliance with specific standards such as IEC 61373 (Rolling stock equipment – Shock and vibration) and EN 45545-2 (fire protection of railway vehicles), the devices provide maximum safety and performance in rolling stock applications. In addition to standard switchgear, we also offer a wide range of MCBs and RCDs for the connection of ring cable lugs in railway applications.

Become the CEO of your electrical installation!

Eaton offers the full suite of protection devices to enable you to design and fulfill the installation exactly the way you want to. Residual current protection is the back-bone of electrical safety and shall only be according the highest standards. Choosing Eaton is the right choice when it comes to reliable and superior protection devices

Online configurator - design your own customized configurations

The xComfort KLV series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.

Maximum safety in railway applications

The xEffect range of protective switchgear also ensures highest standards of safety in railway applications. Thanks to compliance with specific standards such as IEC 61373 (Rolling stock equipment – Shock and vibration) and EN 45545-2 (fire protection of railway vehicles), the devices provide maximum safety and performance in rolling stock applications. In addition to standard switchgear, we also offer a wide range of MCBs and RCDs for the connection of ring cable lugs in railway applications.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close