Download document () of 20
Circuit breakers

xEffect FRCmM Type AC and A residual current circuit breakers

Eaton´s FRCmM range of voltage-independent residual current circuit breakers  (RCCB) is your comprehensive solution for fault protection, additional protection, and fire protection.​

​FRCmM offers more flexibility in applications due to extensive certification and ratings. Superior protection is given with the xEffect range of RCCBs and additional functionality such as trip indication is already built-in

Highest Safety
Voltage independent device
Availability
Available as short time delayed and selective types​
Application ready
Comprehensive range and ratings​

Core features

  • Line voltage independent RCCB for fault protection, additional protection as well as fire protection​
  • Ratings from 16A to 100A​
  • 1+N and 3+N pole configuration​
  • Fault current tripping indicator enables to determine of the tripping reason​
  • Suitable to be put into rail rolling stock applications due to additional certification​

Reliable protection for machines

These products provide an optimal system and additional protection against residual earth leakage currents for a wide range of applications. They come with different tripping characteristics to cater to a variety of electrical systems and components. The devices offer a wide range of nominal currents and comprehensive optional accessories.

Sensitivity Type A

These types are capable of sensing pulsating residual currents and are not negatively affected by a DC overlay of up to 6mA. ​
​These devices (depending on the range) are also available as:​
  • G/A short time delayed devices which are surge current proof up to 3kA. These devices enable a reliable and safe installation with increased system availability​
  • S/A selective RCCBs with improved surge current capabilities up to 5kA. These devices are selective (conditions apply) to other RCDs and enable special applications and root installations.​

Maximum safety in railway applications

The xEffect range of protective switchgear also ensures highest standards of safety in railway applications. Thanks to compliance with specific standards such as IEC 61373 (Rolling stock equipment – Shock and vibration) and EN 45545-2 (fire protection of railway vehicles), the devices provide maximum safety and performance in rolling stock applications. In addition to standard switchgear, we also offer a wide range of MCBs and RCDs for the connection of ring cable lugs in railway applications.

Become the CEO of your electrical installation!

Eaton offers the full suite of protection devices to enable you to design and fulfill the installation exactly the way you want to. Residual current protection is the back-bone of electrical safety and shall only be according the highest standards. Choosing Eaton is the right choice when it comes to reliable and superior protection devices​

Online configurator - design your own customized configurations

The xComfort KLV series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close