Download document () of 20
Circuit breakers

xPole PFIM Type F residual current circuit breaker

Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection, in residential and small commercial applications. Type F circuit breakers are a special variant of type A devices with modified frequency characteristics. This Type F RCDs complies with IEC/EN 62423 and provides safe and reliable protection against sinusoidal residual currents and pulsating DC fault currents. It can also handle residual currents with mixed frequencies of up to 1 kHz (10, 50, 1,000 Hz) as per IEC/EN 62423.

INCREASED PROTECTION
detect DC residual current up to 10mA
current withstand capability
3 kA
4-POLE DEVICES FOR​
2-, 3- and 4-pole connections

Core features

  • Reduction of nuisance tripping thanks to time delay
  • Comprehensive range of accessories
  • Increased protection in applications with 1-phase frequency converters thanks to the detection of mixed frequencies
  • Contact position indicator red-green
  • Can be positioned at the top or bottom of the busbar, the installation position does not affect the functioning
  • Twin-purpose terminal (lift/open-mouthed) with mains connection on either side and free terminal space despite installed busbar
  • Z-A universal tripping signal switch and Z-HK auxiliary switch can be retrofitted

The different types come with different advantages

Since tripping does not depend on the mains voltage, this RCD is suitable for “fault current/residual current protection” as well as “additional protection” within the meaning of the applicable standards.
Type G/F: High reliability against unwanted tripping. Protection against AC current and tolerate superimposed smooth DC residual currents of up to 10 mA
Type S/F: Selective residual current devices. Protection against AC current and tolerate superimposed smooth DC residual currents of up to 10 mA

Reliable protection for machines

These products help maintain an optimal system and provide additional protection against residual earth leakage currents for a wide range of applications. They come with different tripping characteristics to cater for a variety of electrical systems and components. The devices offer a wide range of nominal current values and comprehensive optional accessories.

Enhanced application protection

Increased protection in applications with 1-phase frequency converters thanks to the detection of mixed frequencies and a higher load capacity for smooth DC fault currents up to 10 mA.

Online configurator - design your own customized configurations

The xComfort KLV series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close