Download document () of 20
Discontinued
Surge protection

SPPVT2/T12 xPole Surge Protection

The plug-in surge arresters SPPVT2 and SPPVT12 have been developed especially for photovoltaic applications. They protect the installations against transient overvoltages that can be induced by direct or indirect lightning strikes. 

 

This product has been discontinued and is no longer available.

Standard
EN50539-11
EN test class
PV T1/PV T2
Mounting type
DIN rail 35 mm

Core features

  • EN test class: PV T1/PV T2
  • Mounting type: DIN rail 35 mm
  • Increased safety through compliance with the EN 50539-11 standard
  • Safe contacting of inserts due to integrated redary bolts
  • Plug-in inserts
  • Visual status indicator
  • Available with auxilary contact
  • Coded connectors and base element

Solar PV installations requires surge protection

Homes with rooftop solar PV installations represent an additional vulnerability that requires surge protection. Usually this requires type 1/2 combinations, for DC protection - based on whether the building has also a requirement for an external lightning protection system. The surge arrester SPPVT12 protects the installations against transient overvoltages that can be induced by direct lightning strikes. These surge arresters are suitable for a wide range of surge protection in a large number of systems.

Designed to protect the inverter

In the case of a newly installed photovoltaic system, surge protection on the DC side must be taken into account. Type 2 PV surge protection is required, when there is no risk for direct lightning strikes and only indirect surges can occur.

The surge arresters type 2 protects the inverter and installations against transient overvoltage due to switching and indirect lightning strikes.

Plug-in SPD for photovoltaic applications

The SPPVT12 is a plug-in SPD for a photovoltaic application within insulated and earthed systems. The arresters have an optical defectindicator on the front of the device and can be equipped with an auxiliary switch (auxiliary contact) for remote signalling.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close