Download document () of 20
Luminaires

FlexiTech EW - Central battery exit sign

Eaton supports emergency lighting designers and installers in maximizing their time and efficiency through a single, high quality, easy to install product family sharing the same, slimline look and feel, and meeting most of projects’ requirements. Its eco-design, robust construction, premium plastics, innovative waterproofing technologies, reliable electronics and low power consumption make FlexiTech a sustainable range, made to last. FlexiTech EW, single-sided Exit sign Wall-mounted, delivers 12m, 20m or 30m viewing distances and comes with four non-adhesive inlay exit legends. Lightguide technology for homogenized illumination of the pictogram will make even more visible the exit sign for safer evacuation. The use of LEDs, long life components, automatic testing and monitoring devices (CG-S) significantly reduce the operating and maintenance costs of the installation.

One product family, one look, meet hundreds of project requirements

One look
Different sizes to accommodate all escape routes
Homogenized illumination
Lightguide technology for perfect backlighting
Simple installation
Clip-on mounting makes installation easy

Features

  • Homogenized illumination
  • High luminance of white contrast colour >500 cd/m²
  • Fast installation thanks to easy to handle snap connections
  • Built-in spirit level
  • Reliable monitoring with CG-S technology without the need for a data cable
  • 12m, 20m and 30m viewing distance
  • Including set of inlay pictograms
  • Same aesthetic either in IP43 or IP66 versions
  • Robust construction, IK07
  • Slim housing (34 to 38 mm), unobtrusive appearance

FlexiTech EW family offers multiple combinations

eaton-emergency-lighting-exit-flexitech-ew-ft1ew.jpg
FlexiTech EW 12m
eaton-emergency-lighting-exit-flexitech-ew-ft1ew-wall.jpg
Wall surface mounting
eaton-emergency-lighting-exit-flexitech-ew-ft2ew.jpg
FlexiTech EW 20m
eaton-emergency-lighting-exit-flexitech-ew-ft1ew-recessed.jpg
Wall recessed mounting
eaton-emergency-lighting-exit-flexitech-ew-ft3ew.jpg
FlexiTech EW 30m
eaton-emergency-lighting-exit-flexitech-ew-ft1ew-metal-cover-black-night.jpg
Coloured metal cover accessory

Double membrane technology - IP66

Entries made of a special thermoplastic elastomer with a specific compound developed by the automotive industry. Cable entries on the sides have an innovative design with 2 membranes (no cable gland needed):

  • The outside membrane protects against water jet pressure
  • The inner membrane perfectly surrounds the cable for enhanced sealing

6 innovations that make FlexiTech easier to install

eaton-emergency-lighting-self-contained-exit-flexitech-ew-baseplate.png
  • IP66 version: Black rubber, special thermoplastic elasthomer
  • IP43 version: White rubber

1. Slotted holes for quick fixing and easy adjustment, specific holes in corners for high resistance fixing

2. Screwless terminal blocks with double connection

3. Up to 9 cable entries in thermoplastic elastomer, no plastic parts to break when accessing from the back

4. Spirit level for perfect horizontal alignment

5. Possibility of direct mounting on electrical boxes (Ø 67 mm)

6. Transparent baseplate with a large working space for ease of installation and replacement of existing products

Perfect illumination

eaton-emergency-lighting-self-contained-exit-flexitech-ew-ft2ew-night.jpg
  • Light guide technology offers homogenized illumination for all formats of exit sign luminaires.
  • Highly efficient - optimal brightness ensures good recognition and the low power consumption reduces the operating cost.
Robust - Made to last

Made to last

  • High impact resistance (IK07), perfect solution for education and harsh environments
  • Eco-design and premium plastics
  • Rubber and thermoplastic elastomer components seal all possible spaces between parts, preventing bugs and dust entering the housing.
  • Reliable electronics and low power consumption
  • High LED life reduces the maintenance cost

One product family, one look, meet hundreds of project requirements

Solving complex projects and exacting requirements quickly and efficiently is a great responsibility. Building upon the success of FlexiTech ED and SE, the latest additions to the range make selecting the right emergency luminaire even simpler. The new FlexiTech family members EW, EC and SU offer flexible design, ingenious installation and robust construction - available in multiple formats, technologies, finishes, mounting options (and so much more) - to ensure you have one familiar product family that you can rely on to meet all your project requirements.

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.

Custom-made products tailored to suit the unique requirements of your project

Paint customisation

Perfect integration of luminaires into a building’s architecture is always a challenge.

Eaton helps you meet this challenge with a range of painted accessories.

  • Coloured metal covers
  • Coloured recessed bases
  • Specific integrating or fastening systems
eaton-emergency-lighting-self-contained-exit-flexitech-ew-ft1ew-metal-cover-dark-grey.jpg

Pictogram customisation

The role of exit sign luminaires may not always to indicate an escape route. Sometimes, they are used to easily identify the location of safety equipment, refuge areas, assembly points, etc.

We have developed a core range of specific pictograms for several of our product families to cover most of these signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specific needs of your project with you.

Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Luminaires

Order code Description
FT1EW4ICGS FlexiTech Exit Wall 12m CG-S, IP43
FT1EW4ICGSIP
FlexiTech Exit Wall 12m CG-S, IP66
FT2EW4ICGS FlexiTech Exit Wall 20m CG-S, IP43
FT2EW4ICGSIP FlexiTech Exit Wall 20m CG-S, IP66
FT3EW4ICGS FlexiTech Exit Wall 30m CG-S, IP43
FT3EW4ICGSIP FlexiTech Exit Wall 30m CG-S, IP66

Accessories

Order code Description
FT1-RK FT1 EW & SU, Recess kit, White RAL9003
FT1-RK-B
FT1 EW & SU, Recess kit, Black matt RAL9005
FT1-RK-DG FT1 EW & SU, Recess kit, Dark Grey RAL7015
FT1-RK-S FT1 EW & SU, Recess kit, Silver RAL9007
FT2-RK FT2 EW & SU, Recess kit, White RAL9003
FT2-RK-B
FT2 EW & SU, Recess kit, Black matt RAL9005
FT2-RK-DG FT2 EW & SU, Recess kit, Dark Grey RAL7015
FT2-RK-S FT2 EW & SU, Recess kit, Silver RAL9007
FT3-RK FT3 EW & SU, Recess kit, White RAL9003
FT3-RK-B
FT3 EW & SU, Recess kit, Black matt RAL9005
FT3-RK-DG FT3 EW & SU, Recess kit, Dark Grey RAL7015
FT3-RK-S FT3 EW & SU, Recess kit, Silver RAL9007
FT1EWSU-MC-B FT1 EW & SU IP4x, metal cover Black
FT1EWSU-MC-DG FT1 EW & SU IP4x, metal cover Dark Grey
FT1EWSU-MC-S FT1 EW & SU IP4x, metal cover Silver
FT2EWSU-MC-B FT2 EW & SU IP4x, metal cover Black
FT2EWSU-MC-DG FT2 EW & SU IP4x, metal cover Dark Grey
FT2EWSU-MC-S FT2 EW & SU IP4x, metal cover Silver
FT3EWSU-MC-B FT3 EW & SU IP4x, metal cover Black
FT3EWSU-MC-DG FT3 EW & SU IP4x, metal cover Dark Grey
FT3EWSU-MC-S FT3 EW & SU IP4x, metal cover Silver
FT2-WG FT1 & FT2, Wire Guard
FT3-WG
FT3, Wire Guard
FT1-RB FT1 EW & SU, recess box / plaster & brick
FT1-4I FT1 EW, 4 pictos (D,L,R,U), ISO
FT2-4I FT2 EW & EC, 4 pictos (D,L,R,U), ISO
FT3-4I FT3 EW & EC, 4 pictos (D,L,R,U), ISO

Pictograms 20m

Order code Description
   
FT2EWEC-PICTO-VL FlexiTech 20m, Picto, ISO7010-E001 VL, Exit Vertical Left FT2EWEC-PICTO-MP FlexiTech 20m, Picto, ISO7010-E007, Meeting Point
FT2EWEC-PICTO-VR FlexiTech 20m, Picto, ISO7010-E002 VR, Exit Vertical Right FT2EWEC-PICTO-H FlexiTech 20m, Picto, Hydrant
FT2EWEC-PICTO-VD FlexiTech 20m, Picto, ISO7010-E002 VD, Exit Vertical Down FT2EWEC-PICTO-CR FlexiTech 20m, Picto, ISO7010-E003, First-Aid
FT2EWEC-PICTO-UR FlexiTech 20m, Picto, ISO7010-E002 U/R, Exit Up Right FT2EWEC-PICTO-FEX FlexiTech 20m, Picto, ISO7010-F001, Fire Extinguisher
FT2EWEC-PICTO-DR FlexiTech 20m, Picto, ISO7010-E002 D/R, Exit Down Right FT2EWEC-PICTO-FHO FlexiTech 20m, Picto, ISO7010-F002, Fire Hose
FT2EWEC-PICTO-DL FlexiTech 20m, Picto, ISO7010-E001 D/L, Exit Down Left FT2EWEC-PICTO-INFO FlexiTech 20m, Picto, ISO7001/P-I PF001, INFO
FT2EWEC-PICTO-UL FlexiTech 20m, Picto, ISO7010-E001 U/L, Exit Up Left FT2EWEC-PICTO-WC  FlexiTech 20m, Picto, ISO7001/P-I PF003, WC
FT2EWEC-PICTO-DMD FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow Down FT2EWEC-PICTO-EWL FlexiTech 20m, Picto, ISO7010-E016, Escape Window Left
FT2EWEC-PICTO-DML FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow Left FT2EWEC-PICTO-EWR FlexiTech 20m, Picto, ISO7010-E016, Escape Window Right
FT2EWEC-PICTO-DMR FlexiTech 20m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow Right FT2EWEC-PICTO-EWD FlexiTech 20m, Picto, ISO7010-E016, Escape Window Down
FT2EWEC-PICTO-DML1 FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow Left FT2EWEC-PICTO-RWL FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Left
FT2EWEC-PICTO-DMR1 FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow Right FT2EWEC-PICTO-RWR FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Right
FT2EWEC-PICTO-DMD1 FlexiTech 20m, Picto, DIN4844, Man in wheel chair & arrow Down FT2EWEC-PICTO-RWD FlexiTech 20m, Picto, ISO7010-E017, Rescue Window Down

Pictograms 30m

Order code Description
   
FT3EWEC-PICTO-VL FlexiTech 30m, Picto, ISO7010-E001 VL, Exit Vertical Left FT3EWEC-PICTO-MP FlexiTech 30m, Picto, ISO7010-E007, Meeting Point
FT3EWEC-PICTO-VR FlexiTech 30m, Picto, ISO7010-E002 VR, Exit Vertical Right FT3EWEC-PICTO-H FlexiTech 30m, Picto, Hydrant
FT3EWEC-PICTO-VD FlexiTech 30m, Picto, ISO7010-E002 VD, Exit Vertical Down FT3EWEC-PICTO-CR FlexiTech 30m, Picto, ISO7010-E003, First-Aid
FT3EWEC-PICTO-UR FlexiTech 30m, Picto, ISO7010-E002 U/R, Exit Up Right FT3EWEC-PICTO-FEX FlexiTech 30m, Picto, ISO7010-F001, Fire Extinguisher
FT3EWEC-PICTO-DR FlexiTech 30m, Picto, ISO7010-E002 D/R, Exit Down Right FT3EWEC-PICTO-FHO FlexiTech 30m, Picto, ISO7010-F002, Fire Hose
FT3EWEC-PICTO-DL FlexiTech 30m, Picto, ISO7010-E001 D/L, Exit Down Left FT3EWEC-PICTO-INFO FlexiTech 30m, Picto, ISO7001/P-I PF001, INFO
FT3EWEC-PICTO-UL FlexiTech 30m, Picto, ISO7010-E001 U/L, Exit Up Left FT3EWEC-PICTO-WC  FlexiTech 30m, Picto, ISO7001/P-I PF003, WC
FT3EWEC-PICTO-DMD FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow down FT3EWEC-PICTO-EWL FlexiTech 30m, Picto, ISO7010-E016, Escape Window Left
FT3EWEC-PICTO-DML FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door & arrow left FT3EWEC-PICTO-EWR FlexiTech 30m, Picto, ISO7010-E016, Escape Window Right
FT3EWEC-PICTO-DMR FlexiTech 30m, Picto, FDX08-040-3 T28, Man in wheel chair door arrow right FT3EWEC-PICTO-EWD FlexiTech 30m, Picto, ISO7010-E016, Escape Window Down
FT3EWEC-PICTO-DML1 FlexiTech 30m, Picto, DIN4844, Man in wheel chair & arrow left FT3EWEC-PICTO-RWL FlexiTech 30m, Picto, ISO7010-E017, Rescue Window Left
FT3EWEC-PICTO-DMR1 FlexiTech 30m, Picto, DIN4844, Man in wheel chair & arrow right FT3EWEC-PICTO-RWR FlexiTech 30m, Picto, ISO7010-E017, Rescue Window Right
FT3EWEC-PICTO-DMD1 FlexiTech 30m, Picto, DIN4844, Man in wheel chair & arrow down FT3EWEC-PICTO-RWD FlexiTech 30m, Picto, ISO7010-E017, Rescue Window Down

TECHNICAL SPECIFICATIONS

Viewing distance: 12m | 20m | 30m
Luminous flux ΦE/ΦN at the end
of rated operating time:
100 %
Housing Material: Polycarbonate
Housing colour: White RAL 9003
Weight: FT1EW4ICGS, FT1EW4ICGSIP: 0.32 kg
FT2EW4ICGS, FT2EW4ICGSIP: 0.43 kg
FT3EW4ICGS, FT3EW4ICGSIP: 0.81 kg
Type of mounting: Wall surface mounting
Protection category: IP43 | IP66
Insulation class: II
Mechanical impact resistance: IK07
Connection terminals:
3 x 2 x 2.5 mm²
Connection voltage: 220 – 240 V AC, 50/60 Hz
176 V – 275 V DC
Current consumption - battery operation (220 V):

FT1EW4ICGS, FT1EW4ICGSIP: 3.9 mA
FT2EW4ICGS, FT2EW4ICGSIP: 5.7 mA
FT3EW4ICGS, FT3EW4ICGSIP: 7.8 mA

Power consumption mains operation
(apparent power / effective power):
FT1EW4ICGS, FT1EW4ICGSIP: 3.0 VA / 1.0 W
FT2EW4ICGS, FT2EW4ICGSIP: 3.5 VA / 1.4 W
FT3EW4ICGS, FT3EW4ICGSIP: 4.6 VA / 2.1 W
Inrush current: 1.5 A
Permissible ambient temperature: -20 °C to +40 °C
Light source: LED stripe
Download Links
X
Download Close