Download document () of 20
Luminaires

GuideLed CG-S - Central battery exit sign panel

The GuideLed central battery system exit sign luminaire family is a prime example of how the adherence to standards, diverse possibilities for mounting and a high level of economy is not at all contrary to outstanding design.  

Made possible by Lightguide technology, high-efficiency LEDs with a service life of up to 50,000 hours ensure high operational safety,  absolutely homogeneous and bright luminous surface.

An especially low connected load enables energy savings of up to 60% compared to fluorescent lamps. GuideLed also catches the eye with regard to design with a concise functionality without visible screw connections, and a very flat construction that blends unobtrusively into the surrounding architecture.

Viewing distance
All variants are available in 20 m and 30 m
efficient LED
Uses up to 70% less energy to a fluorescent lamp
slender design
Between 12 mm and 36 mm

Features

  • Exit sign luminaire in LED technology for wall mounting, ceiling installation
  • Very good perceptibility on account of high luminance of the white contrasting colour > 500 cd/m² in keeping with standard ISO 3864-1 and high uniformity Lmin/Lmax > 0.8
  • Reduced battery costs on account of especially low power consumption.
  • Low operating costs on account of low effective power of 2.9 W only. (1.9 W one-sided)
  • Minimum service requirement due to high service life of the LEDs (up to 50,000 hours).
  • Installation of the LED pictogram without tools on the mounting set.

Linear design combined with high economy

The wide-ranging product portfolio makes GuideLed a real all-rounder: escape sign luminaires with viewing distances of 20 m or
30 m, as single-sided or double-sided versions and with a total of six different mounting types make them the optimal solution for all room situations.
GuideLed 11021 - 30 m Baldachin
Ceiling
GuideLed 11022 - 30 m Pendelmontage
Pendant tube suspension
GuideLed 10024 - 20 m Deckeneinbaugehäuse
Ceiling recessed
GuideLed 11025 - 30 m Seilabhängung
Wire suspension
GuideLed 10011 - 20 m Wandmontage
Wall recessed
GuideLed 10026 - 20 m Deckeneinbau Seil
Wire suspension recessed

Exemplary design based on revolutionary technology

Exit signs have to be visible in order to provide orientation in case of an emergency. And, they have to be unobtrusively enough to match the architecture. Irrespective of whether the luminaire is installed to the wall or is suspended freely, both GuideLed variants stand out for their clear functionality without visible screw connections and their unsurpassed flat design. The wall mounting appears especially unobtrusive with a mounting height of only 14 mm.

Modular construction and simple installation

The modular construction and snap-on connections reduce the installation work considerably. A work process in two-steps has proved expedient: first install the mounting set, connect the mains cable and set the address. When the building dust has settled down, connect the pictogram with the clamp terminals and simply snap on the mounding set - that's all.

Lightguide technology for perfect illumination

The highly developed Lightguide technology converts the concentrated light density of the LED into an absolutely uniformly and bright surface with over 500 cd/m² luminance in the white area. In this way, the exit sign always stays well visible even in case of bad visibility or light surroundings.

Despite the very good photometric values, the new Lightguide technology with its especially efficient LEDs uses up to 70 per cent less energy compared to the previous escape sign luminaires using fluorescent lamps.

Badly illuminated escape sign
Eaton GuideLed illumination

Pictogram customization

The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.

Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specifics needs of a project with you.

Eaton emergency lighting pictogram customization top level options

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign panel luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
Specifications

PRODUCT CODES

Luminaires

Order Code Description
40071353641 GuideLed 10011 CG-S and 11011 CG-S:Wall mounting set, surface-mounted installation incl. LED supply and CG-S technology (20 addresses), without LED pictograms
40071353642 GuideLed 10012 CG-S and 11012 CG-S: Wall mounting set, flush-mounted installation of the V-CG-SLS28* (angular) and CG-S technology (20 addresses)
40071353644 GuideLed 10013 CG-S and 11013 CG-S: Wall mounting set, flush-mounted installation of the V-CG-SLR28* (round) and CG-S technology (20 addresses)
40071353610 GuideLed 10021 CG-S: Ceiling installation set, with canopy incl. LED supply and CG-S technology (20 addresses)
40071353611 GuideLed 10022 CG-S: Ceiling installation set, with canopy and tube suspension 0.5 m incl. LED supply and CG-S technology (20 addresses)
40071353612 GuideLed 10023 CG-S: Ceiling installation set, with canopy and tube suspension 1.5 m incl. LED supply and CG-S technology (20 addresses)
40071353613 GuideLed 10024 CG-S: Ceiling installation set, incl. recessed installation housing incl. LED supply and CG-S technology (20 addresses)
40071353620 GuideLed 11021 CG-S: Ceiling installation set, with canopy incl. LED supply and CG-S technology (20 addresses)
40071353621 GuideLed 11022 CG-S: Ceiling installation set, with canopy and tube suspension 0.5 m, incl. LED supply and CG-S technology (20 addresses)
40071353622 GuideLed 11023 CG-S: Ceiling installation set, with canopy and tube suspension 1.5 m, incl. LED supply and CG-S technology (20 addresses)
40071353623 GuideLed 11024 CG-S: Ceiling installation set, incl. recessed installation housing, incl. LED supply and CG-S technology (20 addresses)
40071353609 GuideLed 10025 CG-S: Cable installation set, with LED supply and CG-S technology (20 addresses) integrated in the canopy
40071353640 GuideLed 10026/11026 CG-S: Cable installation set, with ceiling cable holder LED supply and CG-S technology (20 addresses) integrated in a housing with strain relief
40071353619 GuideLed 11025 CG-S: Cable installation set, with LED supply and CG-S technology (20 addresses) integrated in the canopy
   

Accessories

20m 30m
Order code Description Order code
Description
40071354500 GuideLed 20m Pictogram Left, ISO 7010 40071354530 GuideLed 30m Pictogram Left, ISO 7010
40071354501 GuideLed 20m Pictogram Right, ISO 7010 40071354531 GuideLed 30m Pictogram Right, ISO 7010
40071354502 GuideLed 20m Pictogram Down, ISO 7010 40071354532 GuideLed 30m Pictogram Down, ISO 7010
40071354503 GuideLed 20m Pictogram Left/Right, ISO 7010 40071354533 GuideLed 30m Pictogram Left/Right, ISO 7010
40071354504 GuideLed 20m Pictogram Down/Down, ISO 7010 40071354534 GuideLed 30m Pictogram Down/Down, ISO 7010
40071354505 GuideLed 20m Pictogram Left/Blank, ISO 7010 40071354535 GuideLed 30m Pictogram Left/Blank, ISO 7010
40071354506 GuideLed 20m Pictogram Right/Blank, ISO 7010 40071354536 GuideLed 30m Pictogram Right/Blank, ISO 7010
40071354507 GuideLed 20m Pictogram Down/Blank, ISO 7010 40071354537 GuideLed 30m Pictogram Down/Blank, ISO 7010
40071354508 GuideLed 20m Pictogram Vertical Left/Right-R, ISO 7010 40071354538 GuideLed 30m Pictogram Vertical Left/Right-R, ISO 7010
40071354509 GuideLed 20m Pictogram Vertical Left/Right-W, ISO 7010 40071354539 GuideLed 30m Pictogram Vertical Left/Right-W, ISO 7010
40071354510 GuideLed 20m Pictogram Left/Right, ISO 7010, Wire 40071354540 GuideLed 30m Pictogram Left/Right, ISO 7010, Wire
40071354511 GuideLed 20m Pictogram Down/Down, ISO 7010, Wire 40071354541 GuideLed 30m Pictogram Down/Down, ISO 7010, Wire
40071354512 GuideLed 20m Pictogram Left/Blank, ISO 7010, Wire 40071354542 GuideLed 30m Pictogram Left/Blank, ISO 7010, Wire
40071354513 GuideLed 20m Pictogram Right/Blank, ISO 7010, Wire 40071354543 GuideLed 30m Pictogram Right/Blank, ISO 7010, Wire
40071354514 GuideLed 20m Pictogram Down/Blank, ISO 7010, Wire 40071354544 GuideLed 30m Pictogram Down/Blank, ISO 7010, Wire

TECHNICAL SPECIFICATIONS

Viewing distance: 20m | 30m
Luminous flux ΦE/ΦN at the end
of rated operating time:
100 %
Housing Material: PC, PMMA
Housing Color: Light grey RAL 7035
Weight: 10011 LED CG-S: 0.47 kg
10012, 10013 LED CG-S: 0.41 kg
11011 LED CG-S: 0.60 kg
11012/11013 LED CG-S: 0.56 kg
10021 LED CG-S: 0.39 kg
10022 LED CG-S: 0.49 kg
10023 LED CG-S: 0.54 kg
10024 LED CG-S: 0.70 kg
11021 LED CG-S: 0.79 kg
11022 LED CG-S: 0.94 kg
11023 LED CG-S: 0.99 kg
11024 LED CG-S: 1.22 kg
10025 LED CG-S: 0.40 kg
10026 LED CG-S: 0.52 kg
11025 LED CG-S: 0.81 kg
11026 LED CG-S: 0.93 kg
Type of mounting: Wall / Ceiling mounting | Surface / Recessed mounting | Pendant
Connection terminal: Clamp terminal 2.5 mm²
reverse-polarity protected
Connection voltage: 220 – 240 V AC, 50/60 Hz
176 V – 275 V DC
Current consumption - battery operation (220 V): 20 m:
one-sided 8 mA – two-sided 12 mA
30 m:
one-sided 11 mA – two-sided 17 mA
Power consumption mains operation
(apparent power / effective power)
20 m:
one-sided 4.0 VA / 1.9 W
two-sided 5.5 VA / 2.9 W
30 m:
one-sided 5.0 VA / 2.6 W
two-sided 7.1 VA / 4.1 W
Inrush current: 1.5 A
Permissible ambient temperature: -20 °C to +40 °C
Light source: LED batten
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Phone: +359884477015