The new SLI technology (Single LED monitoring Intelligence) enables a safe error message even if a single LED fails. Up to 8 LEDs in series connection can thus be individually monitored.
Combined with an automatic function test, this signals a reduced luminaire luminous flux emission due to a defective LED and necessary repair work can be initiated immediately by the operating personnel.
Maintaining building security by complying with the required lighting parameters for safety lighting is significantly improved by this procedure.
The ENEC symbol (European Norms Electrical Certification) is a European examination symbol created by CENELEC (European Committee for Electrical Standardisation) which confirms that the device on which this symbol is fixed to automatically complies with all requirements of the European testing laboratory.
All Eaton modules must be subjected to these stringent tests and are then allowed to display this symbol.
With Eaton monitoring modules, electronic ballasts or LED supply modules, luminaires for general lighting systems from any manufacturer can be connected to central battery systems and thus integrated into the building emergency lighting concept.
The modules matched to the requirements of central battery systems installations make it possible to monitor and control up to 20 luminaires in only one circuit.
Using the ballasts, luminaires on one circuit can be operated in different switching modes such as maintained light, non-maintained light or switched maintained light. Here in the case of the N-EVGs (electronic ballasts), the emergency lighting level of each lamp can be individually set for battery operation from 30 to 100 % of the nominal luminous flux.
Electronic Ballasts including CG-S Monitoring for emergency lighting
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Order code | Description |
40071352409 | V-CG-S 4-400W |
40071352410 | V-CG-S2 1,5-30W |
40071352528 | V-CG-SE 4-400W |
40071352008 | V-CG-SB.1 |
40071352529 | CG-K 4-400W |
40071352765 | Module housing with strain relief |
40071352413 | V-CG-SUW |
40071349514 | Module housing with strain relief, sheet steel |
Technical data | V-CG-S 4-400W | V-CG-S2 1,5-30 W | V-CG-SE 4-400 W | CG-K 4-400 W | V-CG-SUW | V-CG-SB.1 |
Rated voltage ranges | 220 - 240 V, 50/60 Hz / 176 - 275 V DC | |||||
Standby power loss | < 0.5 W (230 V / 50 Hz) | < 0.8 W (230 V / 50 Hz) | < 1 W (230 V / 50 Hz) | |||
Power input | 4 W - 400 W | 1.5 W - 30 W | 4 W - 400 W | 4 W - 400 W | 13 W - 400 W | Connection: DALI electronic control gear for max. one single lamp |
Max. permitted inrush current | 30 A | 80 A/ms | - | |||
Maximum line length | 50 m (module - luminaire) | 1 m (module - DALI-ECG / LED driver) | ||||
Type of mounting | To be mounted in luminaires with protection category I or II | To be mounted in luminaires with protection category I | To be mounted in luminaires with protection category I or II | |||
Degree of protection | IP20 | |||||
Permissible temperature range | ta = -20 °C to +60 °C | |||||
Maximal permissible test point temperature | tc = 75 °C | tc = 65 °C | ||||
Connection terminals | Plug in terminals 1.5 mm2 / reverse-polarity protected | Mains Plug in terminals 2.5 mm2 / DALI-BUS Plug in terminals 1.5 mm2 / reserve-polarity protected | ||||
Dimensions in mm ( H x L x W) | 21 x 85 x 30 | 21 x 110 x 30 | 28 x 242 x 40 | 21 x 145 x 30 | ||
Housing material / colour | Flame retardant polycarbonate / grey | Sheet steel / white | Flame retardant polycarbonate / grey | |||
Weight | 0.035 kg | 0.040 kg | 0.14 kg | 0.047 kg | ||
Control input | - | - | 220 - 240 V, 50 Hz (switching threshold acc. EN 60598-2-22) | 0 - 240 V, 50 Hz | - | |
Adjustable luminous flux relation in DC mode | - | - | - | - | - | 10 % - 100 % (in 10 % steps) |