Download document () of 20
Luminaires

Planet 400 Disc CG-S - Central battery safety luminaire

Planet 400 Disc CG-S enables especially efficient emergency escape route illumination with a low connected load and thus low energy costs.

A screw-less design and special snapping mechanism allow the luminaire to be opened and closed easily and safely. By using light guide technology we have created a slender design with only 25 mm depth and high uniformity of the light output area.

The LEDs are covered and not visible therefore glare is highly reduced. The diffuse and symmetric light distribution enables universal use on both ceiling and wall.

Slender design
Very slim luminaire with only 25mm depth
mounting height
Suitable for up to 10 m (ceiling mounting)
Minimum service requirement
Due to high service life of the LEDs (50,000 hours)

Features

  • Round LED safety luminaire for ceiling and wall mounting
  • Light guide technology for slender design with only 25 mm depth and high uniformity of the light output area
  • The LEDs are covered and not visible therefore glare is highly reduced
  • Light output of 360 lm with fully symmetrical light distribution enables the universal use in several applications with high efficiency
  • Suitable for up to 10 m mounting height (ceiling mounting)
  • Also suitable for illuminance with 5 lx vertically for mounting heights up to 2.5 m above ‘Points of emphasis’ acc. EN 1838
  • Minimum service requirement due to high service life of the LEDs (50,000 hours)

Straightforward at every step

Every step of installation and maintenance was considered when developing the Planete 400 Disc safety light. A unique snapping mechanism removes the need for screws and provides easy access.

While an in-built housing for the metal cable thread makes mounting quick and uncomplicated. 

Eaton's slim, modern Planete 400 disc emergency safety light with recessed mounting trim in a commercial office reception area

Seamlessly integrated with the pure architectural lines of a building

Front view of Eaton's slim, modern Planete 400 emergency safety light
Perfect integration with the recessed-mounting trim
Side view of Eaton's slim, modern Planete 400 Disc emergency safety light with recessed trim
Aesthetic luminaire with a slender design

From one the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery safety luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
Specifications

PRODUCT CODES

Luminaire

Order code Description
LUM22136 Planet 400 Disc CG-S, for wall and ceiling mounting, including LED-supply and CG-S technology (20 addresses)
LUM22132 Planet 400 Disc, for wall and ceiling mounting,
including LED-supply, 24 – 48 V DC
LUM22133 Planet 400 Disc, for wall and ceiling mounting,
including LED-supply, 230 V AC / 220 V DC

Accessory

Order code Description
LUM10541 Recessing kit for Planet 400 Disc CG-S, for false
walls or ceilings with up to 55 mm wall thickness,
Recessing depth: 45 mm + wall thickness,
Cut-out ø = 200 mm

TECHNICAL SPECIFICATIONS

Luminous flux ΦN: CG-S: 360 lm
400 lm
Luminous flux ΦEN at the end of rated operating time: 100%
Housing Material: PC, Aluminium
Housing Color: White RAL 9010, Aluminium
Weight: 0.45 kg
Type of mounting: Ceiling and wall surface or recessed mounting
Connection terminals: 2 x 2 x 2.5 mm²
Connection voltage: 220 – 240 V AC, 50/60 Hz
176 – 275 V DC
LUM22132: 24 – 48VDC
LUM22133: 230 V AC, 50 Hz, 220 V DC
Current consumption - battery operation (220 V): CG-S 24 mA
Power consumption mains operation
(apparent power / effective power):
8.0 VA / 5 W
LUM22132: 6 W
LUM22133: 14VA / 6.5 W
Permissible ambient temperature: CG-S: -20°C bis +40°C
0 °C to +40 °C
Light source: LED 8 x 0.5 W
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Phone: +359884477015