Download document () of 20
Luminaires

Style Variant LED CG-S - Central battery exit sign

With a viewing distance of 32 m and a wide selection of screen-printed pictograms, the Style Variant luminaire is suitable for a wide spectrum of applications.

LED technology significantly reduces energy consumption. In addition, maintenance effort is reduced to a minimum thanks to the high LED service life of up to 50,000 hours.

High quality
UV resistant and halogen-free plastic
Light source
High Power LEDs
STAR technology
Reduced installation expenditure

Features

  • Single- or Double-sided LED escape sign luminaire of high quality, UV-resistant, halogen-free plastic
  • Large selection of screen-printed pictogram covers with simple snap mounting
  • Minimum service requirement due to high service life of the LEDs (up to 50,000 hours)
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditures by STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit

High-quality, UV resistant emergency exit sign

The single-sided LED exit sign luminaire is of high-quality with UV-resistant and halogen-free plastic. The robust housing also fits very well into an industrial environment.
Phänomenta Flensburg

Pictogram customization

The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.

Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.

Eaton emergency lighting pictogram customization top level options

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
Specifications

PRODUCT CODES

Luminaires

Order code Description
40071350551 29011 LED CG-S, Luminaire housing without cover,
with CEWA GUARD monitoring and 20-digit address switch
40071350550 29021 LED CG-S, Luminaire housing without covers, with CEWA GUARD monitoring and 20-digit address switch

Panels

Order code Description
40071354130 Cover PL acc. to ISO 7010 Cover with silkscreened pictogram
40071354131 Cover PR acc. to ISO 7010 Cover with silkscreened pictogram
40071354132 Cover PU acc. to ISO 7010 Cover with silkscreened pictogram
40071345987 Blind cover

Accessories

Order code Description
40071348370 Wire guard
40071350432 Ceiling mounting, for ceiling mounting and chain fastening with chain link diameter < 5 mm
40071350394 Suspension set 0.5 m with canopy, curved
40071351158 Chain fastening, ring-eyelet
40071350418 Wall bracket

TECHNICAL SPECIFICATIONS

Viewing distance: 32 m
Luminous flux ΦEN at the end
of rated operating time:
100 %
Housing Material: Polycarbonate (850 °C glow wire resistant)
Housing Color: Grey
Weight: 29011 LED CG-S: 1.1 kg
29021 LED CG-S: 1.2 kg
Type of mounting: Wall and ceiling mounting
Connection terminals: Clamp terminal 2.5 mm²
Connection voltage: 220 – 240 V, 50/60 Hz, 176 – 275 V DC
Current consumption -
battery operation (220 V):
29011 LED CG-S: 19 mA
29021 LED CG-S: 25 mA
Power consumption mains
operation (apparent power /
effective power):
29011 LED CG-S: 7.6 VA / 4.4 W
29021 LED CG-S: 9.5 VA / 5.8 W
Permissible ambient temperature: -10°C to +40°C
Light source: HighPower LEDs 3 x 1.1 W
Download Links
X
Download Close