Download document () of 20
Self-contained

BeamLite II - Self-contained beam light

Eaton’s BeamLite II, high-intensity double light sources, provide efficient illumination of long, narrow escape routes, but can also provide general wide coverage of a specific area when positioned at any degree specified to each other, in locations where higher illumination is required. Also provides a complete solution from a single luminaire, whether you are providing lighting for a large factory floor, a shopping centre or an entertainment venue.

Rated at IP65 ingress protection and with IK07 impact resistance, BeamLite II can be used in even the harshest of environments while the new design, with compact efficient batteries and LED light heads contained in the same unit, also makes these emergency light fittings applicable for commercial applications.

HIGH FLUX
Up to 800 lumens with 2 directional LED lamp heads
HIGH INSTALLATION
Up to 25m with optimum spacing of 34.6m
E-FOCUS TECHNOLOGY
Narrow or wide light distribution

Features

  • Variants of 200lm, 400lm and 800lm light output
  • 12 dedicated LEDs in each light head
  • E-focus programming: narrow and wide light distribution, programmed by the user
  • 1h, 2h and 3h duration

 

  • Suitable for use in large areas
  • Locking mechanism of light head preventing accidental change of light head configuration
  • Degree of protection IP65 and IK07
  • CGLine+ technology

 

Patented E-focus technology

BeamLite II is designed to be used for Escape Route or Open area illumination within the same device. Providing the user/installer with the ability to define the light distribution which fits the application. 

Additionally, the user can direct the light output to test the product light direction via a test button and install the light heads to best suit the application.

E-focus programming allows you to select what illumination you need for the application. Both wide area anti-panic lighting and narrow focused illumination is possible from the same fitting. Simply select wide or narrow focus via the test point button.

All angles covered with fully adjustable lamp heads

The LED lamp heads of the BeamLite II can be easily directed on specific degrees of inclination from 0° to 90° and rotated up to 360° for ultimate flexibility during installation and lighting design.

Industrial and modern design

BeamLite II is ideal for industrial applications such as factories or warehouses, but a complete redesign of the range means that it can now also be used in areas where aesthetics are important.

Simply the most flexible, reliable monitoring for peace of mind

The BeamLite II luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.
Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Luminaires

Order code Description
BL2MC-A1 BeamLite II 2x100lm 1h
BL2MC-A2 BeamLite II 2x100lm 2h
BL2MC-A3 BeamLite II 2x100lm 3h
BL2MC-A3CGL BeamLite II 2x100lm 3h CGL
BL2MC-C1 BeamLite II 2x200lm 1h
BL2MD-C2 BeamLite II 2x200lm 2h
BL2MD-C3 BeamLite II 2x200lm 3h
BL2MD-C3-AT BeamLite II 2x200lm 3h AT
BL2MD-C3CGL BeamLite II 2x200lm 3h CGL
BL2MD-E1 BeamLite II 2x400lm 1h
BL2MD-E2 BeamLite II 2x400lm 2h
BL2MD-E3 BeamLite II 2x400lm 3h
BL2MD-E1CGL BeamLite II 2x400lm 1h CGL
BL2MD-E3CGL BeamLite II 2x400lm 3h CGL

TECHNICAL SPECIFICATIONS

Mounting method: Wall / Ceiling mounting | Surface mounting
Light source: LED not exchangeable
Housing Material: Polycarbonate
Housing Color: White
Rated supply voltage, Frequency: 220 - 240 V AC, 50/60Hz
Protection class: II
Degree of protection (IP): IP65
Duration: 1h | 2h | 3h
Luminous flux at emergency operation: 200lm to 800lm
Viewing distance: N/A
Degree of impact resistance (IK): IK07
Operation: Non-Maintained (NM)
Testing system: No testing system | Auto-Test | CGLine+
Luminaire type: Safety luminaire for escape route and open area lighting
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: +359884477011