Download document () of 20
Self-contained

Conversion kit LED - Self-contained conversion kit

The Conversion Kit LED range is designed for converting mains LED lighting into emergency lighting in conjunction with LED modules and LED control gears. It is compatible with the majority of all dimmable and non-dimmable constant current mains LED Drivers for linear/area as well as downlight applications. It also can be used with normal fixed output or dimming LED control gear from 2,5W up to 4,1W emergency output power.

It is designed in a very small 35x23x185mm housing, making it ideal for use in compact LED luminaires where space is at a premium. This range is certified to conform with IEC61347-2-7 standard which makes the converted luminaries easily achieve compliance to IED60598-2-22 standard.

All models available are programmable by a jumper to an emergency operation of either 1 hour and 3 hours duration. The output forward voltage range of 3Vdc to 180Vdc makes this product range an ideal choice for driving most LED modules from mains lighting manufacturers available in the market today.

Autonomy
Selectable operating time 1h and 3h
Complete range
Available for low, medium and high voltage
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • Easy to install
  • ENEC certified
  • For LED modules with a forward voltage of 3- 180V
  • Output power limitation and SELV classified
  • Range of batteries depending on models and technology, with a polarity reversal protection from the battery connector
  • Automatic shutdown of output if LED load is out of range
  • Low profile casing (35x23x185mm)
  • Charging indicator
  • CGLine+ variants available

Simply the most flexible, reliable monitoring for peace of mind

The Conversion kit LED can be reliably and efficiently monitored thanks to CGLine+ technology.
Specifications

PRODUCT CODES

Converters

Order Code Description
O-HVLD-2L-CGL Conversion kit LED High Voltage Driver 40-180V 2LF CGLine+
O-HVLD-2LCGLTB Conversion kit LED High Voltage Driver 40-180V 2LF TB CGLine+
O-HVLD-4AA Conversion kit LED High Voltage Driver 40-180V/ 4AA
O-HVLD-4AA-TB Conversion kit LED High Voltage Driver 40-180V/ 4AA
O-HVLD-5CS Conversion kit LED High Voltage Driver 40-180V/ 5CS
O-HVLD-5CS-TB Conversion kit LED High Voltage Driver 40-180V/ 5CS
O-LVLD-2L-CGL Conversion kit LED Low Voltage Driver 3-33V 2LF CGLine+
O-LVLD-2LCGLTB Conversion kit LED Low Voltage Driver 3-33V 2LF TB CGLine+
O-LVLD-3CS Conversion kit LED Low Voltage Driver 3-33V/ 3CS
O-LVLD-3CS-TB Conversion kit LED Low Voltage Driver 3-33V/ 3CS
O-LVLD-4AA Conversion kit LED Low Voltage Driver 3-33V/ 4AA
O-LVLD-4AA-TB Conversion kit LED Low Voltage Driver 3-33V/ 4AA
O-MVLD-2L-CGL Conversion kit LED Mid Voltage Driver 20-55V 2LF CGLine+
O-MVLD-2LCGLTB Conversion kit LED Mid Voltage Driver 20-55V 2LF TB CGLine+
O-MVLD-4AA Conversion kit LED Mid Voltage Driver 20-55V/ 4AA
O-MVLD-4AA-TB Conversion kit LED Mid Voltage Driver 20-55V/ 4AA
O-MVLD-4CS Conversion kit LED Mid Voltage Driver 20-55V/ 4CS
O-MVLD-4CS-TB Conversion kit LED Mid Voltage Driver 20-55V/ 4CS

Accessories

O-CKL-TB Conversion kit LED Test Button
O-CKL-TB-CGL Conversion kit LED CGLine+ Test Button

TECHNICAL SPECIFICATIONS

Mounting method: N/A
Light source: For LED mains lighting
Housing Material: Polycarbonate
Housing Color: White
Rated supply voltage, Frequency: 230 V AC, 50/60Hz
Protection class: II
Degree of protection (IP): IP20
Duration: 1-3h Configurable
Luminous flux at emergency operation: N/A
Viewing distance: N/A
Degree of impact resistance (IK): N/A
Operation: Non-Maintained (NM)
Testing system: No testing system | CGLine+
Luminaire type: Conversion kit
Download Links
X
Download Close