Download document () of 20
Self-contained

Exit Cube - Self-contained exit sign

The Exit Cube has three-sided illumination, making it suitable for large and wide areas, for example warehouses or retail areas. Optimal perceptibility of the luminaire is due to the high luminance of the white contrasting colour (>500 cd/m²).

Several mounting options are available (ceiling, wall, cable or chain suspension) for use in various applications. One, three or eight hours rated operating duration can be freely specified according to the application.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Innovative design
Cube with three-sided illumination
Environmental-friendly
Li-Ion battery technology with LED light source
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 20m viewing distance
  • High luminance >500 cd/m²
  • Selectable duration of 1h, 3h, 8h
  • Universal use for maintained and non-maintained operation
  • CGLine+ technology
  • Robust design with impact-resistance of IK07
  • Degree of protection IP40
  • Ceiling, wall and suspended mounting options
  • Modular design of the polycarbonate cube enables simple and safe mounting by just sliding cube onto installed luminaire

Multiple viewing directions. One exit.

The Exit Cube is the solution for large open spaces that have multiple viewing directions to one exit such as warehouses and retail spaces.

Simply the most flexible, reliable monitoring for peace of mind

The Exit Cube luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Easy and flexible mounting options

Wall bracket

Cable mounting kit

Chain mounting kit

Specifications

PRODUCT CODES

Luminaires

Order code Description
40071353420 Exit Cube 33822 1-8h/D LED CGLine+

Accessories

40071353443 Exit Cube Cable suspension
40071353444 Exit Cube Wall Bracket
40071353457 Exit Cube Chain mounting with eye bold
40071354450 Exit Cube Replacement escape sign cube 33X22 Left/Down/Right ISO 7010

TECHNICAL SPECIFICATIONS

Mounting method: Wall / Ceiling mounting | Surface mounting | Chain | Pendant | Supporting bracket
Light source: LED not exchangeable
Housing Material: Polycarbonate
Housing Color: White
Rated supply voltage, Frequency: 220 - 240 V AC, 50/60 Hz
Protection class: I
Degree of protection (IP): IP40
Duration: 1-3-8h
Luminous flux at emergency operation: N/A
Viewing distance: 20m
Degree of impact resistance (IK): IK07
Operation: Maintained / Non-Maintained (M / NM)
Testing system: Auto-Test | CGLine+
Luminaire type: Exit sign luminaire
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: +359884477011