Download document () of 20
Self-contained

GuideLed - Self-contained exit sign

With GuideLed, a new generation of exit sign luminaires has been developed that convinces in particular with its absolutely homogeneous, bright luminous surface. This is made possible by a new light guide technology. In addition, GuideLed also catches the eye with regard to design with a concise functionality without visible screw connections, and a very flat construction.

The wide variety of versions available make the GuideLed exit sign luminaire a versatile solution. Featuring viewing distances of 20m or 30m, single-sided or double-sided options and multiple mounting types, they are ideal for a variety of room sizes and applications.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

LED Light guide
Perfectly illuminated exit sign
Environmental-friendly
Li-Ion battery technology with LED light source
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 20m and 30m viewing distance
  • High luminance >500 cd/m²
  • Adjustable brightness function
  • Selectable duration of 1h, 3h, 8h
  • Li-Ion battery
  • Versatile mounting options : wall, ceiling, recessed or suspended
  • CGLine+ technology
  • Universal use for maintained and non-maintained operation

The versatile types of installation turn the GuideLed into an all-rounder

With its extensive range of products and a large choice of pictograms, GuideLed offers the perfect solution for every room situation. GuideLed is supplied in an unobtrusive light-grey colour as a standard. 

Upon request, other colours, as well as individual special pictograms, can be supplied harmonised to the respective architecture.

Ceiling
Pendant tube suspension
Ceiling recessed
GuideLed self contained emergency light exit sign suspended, surface mounted on the ceiling
Wire suspension
GuideLed self contained emergency light exit sign recessed into a wall
Wall recessed
Wire suspension recessed

Exemplary design based on revolutionary technology

Exit signs have to be visible in order to provide orientation in case of an emergency. And, they have to be unobtrusively enough to match the architecture. Irrespective of whether the luminaire is installed to the wall or is suspended freely, both GuideLed variants stand out for their clear functionality without visible screw connections and their unsurpassed flat design. The wall mounting appears especially unobtrusive with a mounting height of only 14 mm.

Modular construction and simple installation

The modular construction and snap-on connections reduce the installation work considerably. A work process in two-steps has proved expedient: first install the mounting set, connect the mains cable and set the address. When the building dust has settled down, connect the pictogram with the clamp terminals and simply snap on the mounding set - that's all.

Simply the most flexible, reliable monitoring for peace of mind

The GuideLed luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Exemplary design inside and out

Exploded view of Eaton's versatile GuideLed emergency lighting exit sign
1. LED Lightguide technology
Perfect, standard compliant illumination, low energy requirements and LEDs for increased safety with 50.000 hours service life.
2. CGLine+ LED electronics
Can be used for Maintained mode and Non-Maintained mode with fully automatic function test (weekly) or duration test (every 6 months). 1-minute switch-back delay to normal operation after mains return. Blocking function prevents unintentional discharge during idle operating times (via CGLine+ webcontroller) . Convenient and concise central monitoring in combination with CGLine+ webcontroller or CG Vision visualisation Software.
 
3. Optimised connection technology
Spacious insertion areas for no-hassle installation and equipped for through-wiring of mains cable and CGLine bus live double terminals and 4 cable terminals.
 
4. Display and test unit
Testing button for manual triggering of function test and duration test, simple fault analysis with bicolor LED (light source charging or battery fault) and status display (operation, function test, duration test) and settable dimming level in mains operation (100%, 30%, 10%).
 
5. Innovative Li-Ion technology
Large capacity with compact design, 1 version for 1h, 3h and 8h emergency lighting operation, no memory effect,  environmental friendly (featuring no heavy metals and energy-optimized charging process due to low self-discharge) and simple to replace polarity reversal protected plug-in contacts and snap mounting.

Lightguide technology for perfect illumination

The highly developed Lightguide technology converts the concentrated light density of the LED into an absolutely uniformly and bright surface with over 500 cd/m² luminance in the white area. In this way, the exit sign always stays well visible even in case of bad visibility or light surroundings.

Despite the very good photometric values, the new Lightguide technology with its especially efficient LEDs uses up to 70 per cent less energy compared to the previous escape sign luminaires using fluorescent lamps.

Badly illuminated escape sign
Eaton GuideLed illumination

Pictogram customization

The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.

Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specifics needs of a project with you.

Eaton emergency lighting pictogram customization top level options
Specifications

PRODUCT CODES

Luminaires

Order Code Description
40071353260 GuideLed 10811-11811 Wall mounting set, 1-8h/D CGLine+, 20m/30m
40071353261 GuideLed 10812 Wall Recessed mounting set, 1-8h/D CGLine+, 20m
40071353262 GuideLed 11812 Wall Recessed mounting set, 1-8h/D CGLine+, 30m
40071353263 GuideLed 10826-11826 Wire suspension set, 1-8h/D CGLine+, ceiling holders, 20/30m
40071353264 GuideLed 10821 Ceiling mounting set, 1-8h/D CGLine+, canopy, 20m
40071353265 GuideLed 10822 Ceiling mounting set, 1-8h/D CGLine+, canopy & 0,5m pendant tube, 20m
40071353266 GuideLed 10823 Ceiling mounting set, 1-8h/D CGLine+, canopy & 1,5m pendant tube, 20m
40071353267 GuideLed 10824 Ceiling Recessed mounting set, 1-8h/D CGLine+, 20m
40071353268 GuideLed 10825 Wire suspension set, 1-8h/D CGLine+, canopy, 20m
40071353269 GuideLed 11821 Ceiling mounting set, 1-8h/D CGLine+, canopy, 30m
40071353270 GuideLed 11822 Ceiling mounting set, 1-8h/D CGLine+, canopy & 0,5m pendant tube, 30m
40071353271 GuideLed 11823 Ceiling mounting set, 1-8h/D CGLine+, canopy & 1,5m pendant tube, 30m
40071353272 GuideLed 11824 Ceiling Recessed mounting set, 1-8h/D CGLine+, 30m
40071353273 GuideLed 11825 Wire suspension set, 1-8h/D CGLine+, canopy, 30m

Accessories

Order code Description    
40071354500 GuideLed 20m Pictogram Left, ISO 7010 40071354530 GuideLed 30m Pictogram Left, ISO 7010
40071354501 GuideLed 20m Pictogram Right, ISO 7010 40071354531 GuideLed 30m Pictogram Right, ISO 7010
40071354502 GuideLed 20m Pictogram Down, ISO 7010 40071354532 GuideLed 30m Pictogram Down, ISO 7010
40071354503 GuideLed 20m Pictogram Left/Right, ISO 7010 40071354533 GuideLed 30m Pictogram Left/Right, ISO 7010
40071354504 GuideLed 20m Pictogram Down/Down, ISO 7010 40071354534 GuideLed 30m Pictogram Down/Down, ISO 7010
40071354505 GuideLed 20m Pictogram Left/Blank, ISO 7010 40071354535 GuideLed 30m Pictogram Left/Blank, ISO 7010
40071354506 GuideLed 20m Pictogram Right/Blank, ISO 7010 40071354536 GuideLed 30m Pictogram Right/Blank, ISO 7010
40071354507 GuideLed 20m Pictogram Down/Blank, ISO 7010 40071354537 GuideLed 30m Pictogram Down/Blank, ISO 7010
40071354508 GuideLed 20m Pictogram Vertical Left/Right-R, ISO 7010 40071354538 GuideLed 30m Pictogram Vertical Left/Right-R, ISO 7010
40071354509 GuideLed 20m Pictogram Vertical Left/Right-W, ISO 7010 40071354539 GuideLed 30m Pictogram Vertical Left/Right-W, ISO 7010
40071354510 GuideLed 20m Pictogram Left/Right, ISO 7010, Wire 40071354540 GuideLed 30m Pictogram Left/Right, ISO 7010, Wire
40071354511 GuideLed 20m Pictogram Down/Down, ISO 7010, Wire 40071354541 GuideLed 30m Pictogram Down/Down, ISO 7010, Wire
40071354512 GuideLed 20m Pictogram Left/Blank, ISO 7010, Wire 40071354542 GuideLed 30m Pictogram Left/Blank, ISO 7010, Wire
40071354513 GuideLed 20m Pictogram Right/Blank, ISO 7010, Wire 40071354543 GuideLed 30m Pictogram Right/Blank, ISO 7010, Wire
40071354514 GuideLed 20m Pictogram Down/Blank, ISO 7010, Wire 40071354544 GuideLed 30m Pictogram Down/Blank, ISO 7010, Wire

TECHNICAL SPECIFICATIONS

Mounting method: Wall / Ceiling mounting | Surface / Recessed mounting | Pendant
Light source: LED not exchangeable
Housing Material: Polycarbonate
Housing Color: Grey
Rated supply voltage, Frequency: 230 V AC, 50/60 Hz
Protection class: I
Degree of protection (IP): IP20 Wall | IP40 Ceiling
Duration: 1-3-8h Configurable
Luminous flux at emergency operation: N/A
Viewing distance: 20m | 30m
Degree of impact resistance (IK): IK03
Operation: Maintained / Non-Maintained (M / NM)
Testing system: Auto-Test | CGLine +
Luminaire type: Exit sign luminaire
Download Links
X
Download Close